JAJSM24A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
The ADC3910Dx および ADC3910Sx has a single-ended sampling clock input. To maximize the ADC SNR performance, the external sampling clock can have low jitter with a high slew rate. The ADC3910Dx および ADC3910Sx can be AC or DC coupled externally. When AC coupling sampling clock needs to have a resistor divider such that the center voltage is around 0.9V and when DC coupling the sampling clock, center voltage needs to be around 0.9V as shown in Figure 6-6.