JAJSM24A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
The ADC3910Dx および ADC3910Sx has two internal statistic engines that can be enabled via SPI write to register 0x1A4. It collects the following statistics within a window when enabled:
Count samples above or below high and low thresholds
Minimum and maximum sample values
Summation of samples
Summation of the squares of samples for power measurements