JAJSH51C August 2000 – March 2024 BUF634
PRODUCTION DATA
The BUF634 is operational when the power-supply voltage is greater than 4.5 V (±2.25 V). The maximum power supply voltage for the BUF634 is 36 V (±18 V). At low power supply conditions, such as ±2.25 V, the output swing can be limited. For additional information, see Section 6.5.