JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
TI CC430ファミリは、RFトランシーバ・コアを内蔵した超低消費電力システム・オン・チップ(SoC)マイクロコントローラのラインアップです。幅広いアプリケーションを想定し、搭載ペリフェラル・セットが異なる製品が揃っています。このアーキテクチャは5つの低消費電力モードを持ち、携帯用測定器用途でバッテリ駆動時間を延長するよう最適化されています。このデバイスには、強力なMSP430 16ビットRISC CPU、16ビット・レジスタ群、およびコード効率の最大化に役立つ定数ジェネレータが搭載されています。
CC430ファミリは、マイクロコントローラ・コア、ペリフェラル、ソフトウェア、RFトランシーバを密接に統合しているため、性能が向上するとともに、真に使いやすいSoCソリューションとなっています。
CC430F61xxシリーズは、最先端のCC1101 Sub-1GHz RFトランシーバの優れた性能と、MSP430 CPUXV2、最大32KBのシステム内プログラム可能フラッシュ・メモリ、最大4KBのRAM、2つの16ビット・タイマ、8本の外部入力と内部温度およびバッテリ・センサを備えた高性能12ビットADC (CC430F613xのみ)、コンパレータ、USCI、128ビットAESセキュリティ・アクセラレータ、ハードウェア乗算器、DMA、アラーム機能付きRTCモジュール、LCDドライバ、最大44本のI/Oピンを組み合わせた、マイクロコントローラSoC構成です。
CC430F513xシリーズは、最先端のCC1101 Sub-1GHz RFトランシーバの優れた性能と、MSP430 CPUXV2、最大32KBのシステム内プログラム可能フラッシュ・メモリ、最大4KBのRAM、2つの16ビット・タイマ、6本の外部入力と内部温度およびバッテリ・センサを備えた高性能の12ビットADC、コンパレータ、USCI、128ビットAESセキュリティ・アクセラレータ、ハードウェア乗算器、DMA、アラーム機能付きRTCモジュール、LCDドライバ、最大30本のI/Oピンを組み合わせた、マイクロコントローラSoC構成です。
モジュールの詳細は、『CC430 Family User's Guide』を参照してください。
CC430F613xの機能ブロック図を、Figure 1-1に示します。
CC430F612xの機能ブロック図を、Figure 1-2に示します。
CC430F513xの機能ブロック図を、Figure 1-3に示します。
Changes from September 6, 2013 to September 17, 2018