JAJSV01E February 1998 – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Parameter | VEE (V) | VCC (V) | Test Conditions | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Propagation Delay, Switch In to Out | tPLH, tPHL | 0 | 4.5 | 50pF | 25°C | 12 | ns | ||
–40°C to +85°C | 15 | ||||||||
–55°C to +125°C | 18 | ||||||||
-4.5 | 4.5 | 25°C | 8 | ||||||
–40°C to +85°C | 10 | ||||||||
–55°C to +125°C | 12 | ||||||||
Turn "ON" Time !E to Out | tPZH, tPZL |
0 | 4.5 | 50pF | 25°C | 44 | ns | ||
–40°C to +85°C | 55 | ||||||||
–55°C to +125°C | 66 | ||||||||
-4.5 | 4.5 | 25°C | 42 | ||||||
–40°C to +85°C | 53 | ||||||||
–55°C to +125°C | 63 | ||||||||
- | 5 | 15pF | 25°C | 18 | |||||
0 | 4.5 | 50pF | 25°C | 56 | |||||
–40°C to +85°C | 70 | ||||||||
–55°C to +125°C | 85 | ||||||||
-4.5 | 4.5 | 25°C | 42 | ||||||
–40°C to +85°C | 53 | ||||||||
–55°C to +125°C | 63 | ||||||||
- | 5 | 15pF | 25°C | 24 | |||||
Turn "ON" Time nS to Out | tPZH, tPZL | 0 | 4.5 | 50pF | 25°C | 40 | ns | ||
–40°C to +85°C | 53 | ||||||||
–55°C to +125°C | 60 | ||||||||
-4.5 | 4.5 | 25°C | 34 | ||||||
–40°C to +85°C | 43 | ||||||||
–55°C to +125°C | 51 | ||||||||
0 | 5 | 15pF | 25°C | 17 | |||||
0 | 4.5 | 50pF | 25°C | 50 | |||||
–40°C to +85°C | 63 | ||||||||
–55°C to +125°C | 75 | ||||||||
-4.5 | 4.5 | 25°C | 34 | ||||||
–40°C to +85°C | 43 | ||||||||
–55°C to +125°C | 51 | ||||||||
- | 5 | 15pF | 25°C | 18 | |||||
Turn "OFF" Time !E to Out | tPLZ, tPHZ | 0 | 4.5 | 50pF | 25°C | 50 | ns | ||
–40°C to +85°C | 63 | ||||||||
–55°C to +125°C | 75 | ||||||||
-4.5 | 4.5 | 25°C | 46 | ||||||
–40°C to +85°C | 58 | ||||||||
–55°C to +125°C | 69 | ||||||||
- | 5 | 15pF | 25°C | 21 | |||||
Turn "OFF" Time nS to Out | tPLZ, tPHZ | 0 | 4.5 | 50pF | 25°C | 44 | ns | ||
–40°C to +85°C | 55 | ||||||||
–55°C to +125°C | 66 | ||||||||
-4.5 | 4.5 | 25°C | 40 | ||||||
–40°C to +85°C | 50 | ||||||||
–55°C to +125°C | 60 | ||||||||
- | 5 | 15pF | 25°C | 18 | |||||
Input (Control) Capacitance | CI | - | - | - | 25°C | 10 | pF | ||
- | - | - | –40°C to +85°C | 10 | |||||
- | - | - | –55°C to +125°C | 10 | |||||
Power dissipation capacitance(1) | CPD | - | 5 | - | 25°C | 47 |