JAJSV01E February 1998 – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS) | |||||||||||
VIS (V) | VI (V) | VEE (V) | VCC (V) | TA | |||||||
Input High Voltage, VIH, Min | 2 | 25°C | 1.5 | V | |||||||
–40°C to +85°C | 1.5 | ||||||||||
–55°C to +125°C | 1.5 | ||||||||||
4.5 | 25°C | 3.15 | |||||||||
–40°C to +85°C | 3.15 | ||||||||||
–55°C to +125°C | 3.15 | ||||||||||
6 | 25°C | 4.2 | |||||||||
–40°C to +85°C | 4.2 | ||||||||||
–55°C to +125°C | 4.2 | ||||||||||
Input Low Voltage, VIL, Max | 2 | 25°C | 0.5 | V | |||||||
–40°C to +85°C | 0.5 | ||||||||||
–55°C to +125°C | 0.5 | ||||||||||
4.5 | 25°C | 1.35 | |||||||||
–40°C to +85°C | 1.35 | ||||||||||
–55°C to +125°C | 1.35 | ||||||||||
6 | 25°C | 1.8 | |||||||||
–40°C to +85°C | 1.8 | ||||||||||
–55°C to +125°C | 1.8 | ||||||||||
rON ON resistance IO = 1mA |
VCC or VEE | VIH or VIL |
0 | 4.5 | 25°C | 30 | 180 | Ω | |||
–40°C to +85°C | 225 | ||||||||||
–55°C to +125°C | 270 | ||||||||||
0 | 6 | 25°C | 35 | 160 | |||||||
–40°C to +85°C | 200 | ||||||||||
–55°C to +125°C | 240 | ||||||||||
-4.5 | 4.5 | 25°C | 30 | 135 | |||||||
–40°C to +85°C | 170 | ||||||||||
–55°C to +125°C | 205 | ||||||||||
VCC to VEE | 0 | 4.5 | 25°C | 40 | 320 | Ω | |||||
–40°C to +85°C | 400 | ||||||||||
–55°C to +125°C | 480 | ||||||||||
0 | 6 | 25°C | 30 | 240 | |||||||
–40°C to +85°C | 300 | ||||||||||
–55°C to +125°C | 360 | ||||||||||
-4.5 | 4.5 | 25°C | 35 | 170 | |||||||
–40°C to +85°C | 215 | ||||||||||
–55°C to +125°C | 255 | ||||||||||
ΔrON Maximum ON resistance between any two channels |
0 | 4.5 | 25°C | 10 | Ω |
||||||
0 | 6 | 25°C | 8.5 | ||||||||
-4.5 | 4.5 | 25°C | 5 | ||||||||
IIZ Switch OFF leakage current |
VCC - VEE | VIH or VIL E = VCC |
0 | 6 | 25°C |
±0.1 | µA | ||||
0 | 6 | –55°C to 85°C | ±1 | ||||||||
0 | 6 | –55°C to 125°C | ±1 | ||||||||
-5 | 5 | 25°C |
±0.1 | ||||||||
-5 | 5 | –55°C to 85°C | ±1 | ||||||||
-5 | 5 | –55°C to 125°C | ±1 | ||||||||
IIL Control input leakage current |
VCC or GND |
0 | 6 | 25°C |
±0.1 | µA | |||||
–55°C to 85°C | ±1 | ||||||||||
–55°C to 125°C | ±1 | ||||||||||
Quiescent Device Current, IDD Max IO = 1mA |
When VIS = VEE, VOS = VCC | VCC or GND |
0 | 6 | 25°C |
14 | µA | ||||
–55°C to 85°C | 80 | ||||||||||
–55°C to 125°C | 160 | ||||||||||
When VIS = VCC, VOS = VEE | -5 | 5 | 25°C |
30 | |||||||
–55°C to 85°C | 160 | ||||||||||
–55°C to 125°C | 320 | ||||||||||
CONTROL (ADDRESS OR INHIBIT), VC |