JAJSNV5G February 1998 – October 2022 CD54HC73 , CD74HC73 , CD74HCT73
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tt < 2.5 ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured one at a time with one input transition per measurement.