SCHS212E February 1998 – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC – VEE | DC Supply voltage | -0.5 | 10.5 | V | |
VCC | –0.5 | 7 | V | ||
VEE | 0.5 | -7 | V | ||
IIK | DC input diode current | VI < – 0.5 V or VI > VCC + 0.5 V | –20 | 20 | mA |
IOK | DC switch diode current | VI < VEE – 0.5 V or VI < VCC + 0.5 V | –25 | 25 | mA |
IOK | DC Output Diode Current | For VO < -0.5V or VO > VCC + 0.5V | –20 | 20 | mA |
IO | DC Output Source or Sink Current per Output Pin | For VO > -0.5V or VO < VCC + 0.5V | –25 | 25 | mA |
ICC | DC VCC or ground current | –50 | 50 | mA | |
TJMAX | Maximum junction temperature |
150 | °C | ||
TLMAX | Maximum lead temperature |
Soldering 10 s | 300 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |