SCHS212E February 1998 – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Parameter | VEE (V) | VCC (V) | Test Conditions | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Propagation Delay, Switch In to Out | tPLH, tPHL | 0 | 2 | 50pF | 25°C | 60 | ns | ||
0 | 2 | –40°C to +85°C | 75 | ||||||
0 | 2 | –55°C to +125°C | 90 | ||||||
0 | 4.5 | 25°C | 12 | ||||||
0 | 4.5 | –40°C to +85°C | 15 | ||||||
0 | 4.5 | –55°C to +125°C | 18 | ||||||
0 | 6 | 25°C | 10 | ||||||
0 | 6 | –40°C to +85°C | 13 | ||||||
0 | 6 | –55°C to +125°C | 15 | ||||||
-4.5 | 4.5 | 25°C | 8 | ||||||
-4.5 | 4.5 | –40°C to +85°C | 10 | ||||||
-4.5 | 4.5 | –55°C to +125°C | 12 | ||||||
Turn "ON" Time !E to Out | tPZH, tPZL |
0 | 2 | 50pF | 25°C | 205 | ns | ||
0 | 2 | –40°C to +85°C | 255 | ||||||
0 | 2 | –55°C to +125°C | 310 | ||||||
0 | 4.5 | 25°C | 41 | ||||||
0 | 4.5 | –40°C to +85°C | 51 | ||||||
0 | 4.5 | –55°C to +125°C | 62 | ||||||
0 | 6 | 25°C | 35 | ||||||
0 | 6 | –40°C to +85°C | 43 | ||||||
0 | 6 | –55°C to +125°C | 53 | ||||||
-4.5 | 4.5 | 25°C | 37 | ||||||
-4.5 | 4.5 | –40°C to +85°C | 47 | ||||||
-4.5 | 4.5 | –55°C to +125°C | 56 | ||||||
- | 5 | 15pF | 25°C | 8 | |||||
Turn "ON" Time nS to Out | tPZH, tPZL | 0 | 2 | 50pF | 25°C | 175 | ns | ||
0 | 2 | –40°C to +85°C | 220 | ||||||
0 | 2 | –55°C to +125°C | 265 | ||||||
0 | 4.5 | 25°C | 35 | ||||||
0 | 4.5 | –40°C to +85°C | 44 | ||||||
0 | 4.5 | –55°C to +125°C | 53 | ||||||
0 | 6 | 25°C | 30 | ||||||
0 | 6 | –40°C to +85°C | 37 | ||||||
0 | 6 | –55°C to +125°C | 45 | ||||||
-4.5 | 4.5 | 25°C | 34 | ||||||
-4.5 | 4.5 | –40°C to +85°C | 43 | ||||||
-4.5 | 4.5 | –55°C to +125°C | 51 | ||||||
- | 5 | 15pF | 25°C | 14 | |||||
Turn "OFF" Time !E to Out | tPLZ, tPHZ | 0 | 2 | 50pF | 25°C | 205 | ns | ||
0 | 2 | –40°C to +85°C | 255 | ns | |||||
0 | 2 | –55°C to +125°C | 310 | ns | |||||
0 | 4.5 | 25°C | 41 | ns | |||||
0 | 4.5 | –40°C to +85°C | 51 | ns | |||||
0 | 4.5 | –55°C to +125°C | 62 | ns | |||||
0 | 6 | 25°C | 35 | ns | |||||
0 | 6 | –40°C to +85°C | 43 | ns | |||||
0 | 6 | –55°C to +125°C | 53 | ns | |||||
-4.5 | 4.5 | 25°C | 37 | ns | |||||
-4.5 | 4.5 | –40°C to +85°C | 47 | ns | |||||
-4.5 | 4.5 | –55°C to +125°C | 56 | ns | |||||
- | 5 | 15pF | 25°C | 8 | ns | ||||
Turn "OFF" Time nS to Out | tPLZ, tPHZ | 0 | 2 | 50pF | 25°C | 175 | ns | ||
0 | 2 | –40°C to +85°C | 220 | ||||||
0 | 2 | –55°C to +125°C | 265 | ||||||
0 | 4.5 | 25°C | 35 | ||||||
0 | 4.5 | –40°C to +85°C | 44 | ||||||
0 | 4.5 | –55°C to +125°C | 53 | ||||||
0 | 6 | 25°C | 30 | ||||||
0 | 6 | –40°C to +85°C | 37 | ||||||
0 | 6 | –55°C to +125°C | 45 | ||||||
-4.5 | 4.5 | 25°C | 34 | ||||||
-4.5 | 4.5 | –40°C to +85°C | 43 | ||||||
-4.5 | 4.5 | –55°C to +125°C | 51 | ||||||
- | 5 | 15pF | 25°C | 14 | |||||
Input (Control) Capacitance | CI | - | - | - | 25°C | 10 | pF | ||
Input (Control) Capacitance | - | - | –40°C to +85°C | 10 | |||||
Input (Control) Capacitance | - | - | –55°C to +125°C | 10 | |||||
Power dissipation capacitance(1) | CPD | - | 5 | 25°C | 42 |