SCHS212E February 1998 – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS) | |||||||||||
VIS (V) | VI (V) | VCC (V) | VEE (V) | TA | |||||||
High Level Input Voltage | VIH | 4.5 to 5.5 | 25°C | 2 | V | ||||||
–40°C to +85°C | 2 | ||||||||||
–55°C to +125°C | 2 | ||||||||||
Low Level Input Voltage | VIL | 25°C | 0.8 | V | |||||||
–40°C to +85°C | 0.8 | ||||||||||
–55°C to +125°C | 0.8 | ||||||||||
"ON" Resistance IO = 1mA | RON | VCC or VEE | VIH or VIL | 4.5 | 0 | 25°C | 30 | 180 | Ω | ||
–40°C to +85°C | 45 | 225 | |||||||||
–55°C to +125°C | 270 | ||||||||||
VCC to VEE | 4.5 | -4.5 | 25°C | 135 | |||||||
–40°C to +85°C | 30 | 170 | |||||||||
–55°C to +125°C | 205 | ||||||||||
VCC or VEE | 4.5 | 0 | 25°C | 320 | |||||||
–40°C to +85°C | 85 | 400 | |||||||||
–55°C to +125°C | 480 | ||||||||||
VCC to VEE | 4.5 | -4.5 | 25°C | 35 | 170 | ||||||
–40°C to +85°C | 215 | ||||||||||
–55°C to +125°C | 255 | ||||||||||
"ON" Resistance Between Any Two Switches | ▲RON | VCC | 4.5 | 0 | 25°C | 10 | Ω |
||||
4.5 | -4.5 | 25°C | 5 | Ω |
|||||||
Off-Switch Leakage Current | IIZ | VCC - VEE | VIH or VIL | 6 | 0 | 25°C |
±0.1 | µA | |||
–55°C to 85°C | ±1 | µA | |||||||||
–55°C to 125°C | ±1 | µA | |||||||||
5 | -5 | 25°C |
±0.1 | µA | |||||||
–55°C to 85°C | ±1 | ||||||||||
–55°C to 125°C | ±1 | ||||||||||
Input Leakage Current (Any Control) | IIL | VCC or GND | 5.5 | 0 | 25°C |
±0.1 | µA | ||||
–55°C to 85°C | ±1 | ||||||||||
–55°C to 125°C | ±1 | ||||||||||
Quiescent Device Current |
ICC | When VIS = VEE, VOS = VCC, When VIS = VCC, VOS = VEE | Any voltage between VCC and GND | 5.5 | 0 | 25°C |
8 | µA | |||
–55°C to 85°C | 80 | ||||||||||
–55°C to 125°C | 160 | ||||||||||
5.5 | -4.5 | 25°C |
16 | ||||||||
–55°C to 85°C | 160 | ||||||||||
–55°C to 125°C | 320 | ||||||||||
Additional Quiescent Device Current Per Input Pin: 1 Unit Load |
▲ICC(1) | VCC - 2.1 | 4.5 to 5.5 | 25°C |
100 | 360 | µA | ||||
–55°C to 85°C | 450 | ||||||||||
–55°C to 125°C | 490 | ||||||||||
CONTROL (ADDRESS OR INHIBIT), VC |