JAJSNV5G February 1998 – October 2022 CD54HC73 , CD74HC73 , CD74HCT73
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCC(V) | 25℃ | –40℃ to 85℃ | –55℃ to 125℃ | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
HC TYPES | |||||||||||
tw | CP pulse width | –CL = 50 pF | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | ||||||||
6 | 14 | 17 | 20 | ||||||||
tw | R pulse width | –CL = 50 pF | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | ||||||||
6 | 14 | 17 | 20 | ||||||||
tSU | Setup time, J, K to CP | CL = 50 pF | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | ||||||||
6 | 14 | 17 | 20 | ||||||||
tH | Hold time, J, K to CP | CL = 50 pF | 2 | 3 | 3 | 3 | ns | ||||
4.5 | 3 | 3 | 3 | ||||||||
6 | 3 | 3 | 3 | ||||||||
tREM | Removal time | –CL = 50 pF | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | ||||||||
6 | 14 | 17 | 20 | ||||||||
fMAX | CP frequency | CL = 50 pF | 2 | 6 | 5 | 4 | MHz | ||||
4.5 | 30 | 25 | 20 | ||||||||
CL = 15 pF | 5 | 60 | |||||||||
CL = 50 pF | 6 | 35 | 29 | 23 | |||||||
HCT TYPES | |||||||||||
tw | CP pulse width | CL = 50 pF | 4.5 | 16 | 20 | 24 | ns | ||||
tw | R pulse width | CL = 50 pF | 4.5 | 18 | 23 | 27 | ns | ||||
tSU | Setup time, J, K to CP | CL = 50 pF | 4.5 | 16 | 20 | 24 | ns | ||||
tH | Hold time, J, K to CP | CL = 50 pF | 4.5 | 3 | 3 | 3 | ns | ||||
tREM | Removal time | CL = 50 pF | 4.5 | 12 | 15 | 18 | ns | ||||
fMAX | CP frequency | CL = 50 pF | 4.5 | 30 | 25 | 20 | MHz | ||||
CL = 15 pF | 5 | 60 |