JAJSNG3D June 2013 – February 2024 CDCE913-Q1 , CDCEL913-Q1
PRODUCTION DATA
TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
OVERALL PARAMETER | |||||||
IDD | Supply current (see Figure 6-1) | All outputs off, fCLK = 27 MHz, fVCO = 135 MHz, fOUT = 27 MHz | All PLLS on | 11 | mA | ||
Per PLL | 9 | ||||||
IDD(OUT) | Supply current (see Figure 6-2 and Figure 6-3) | No load, all outputs on, fOUT = 27 MHz | VDDOUT = 3.3 V | 1.3 | mA | ||
VDDOUT = 1.8 V | 0.7 | ||||||
IDD(PD) | Power-down current. Every circuit powered down except I2C | fIN = 0 MHz, VDD = 1.9 V | 30 | µA | |||
V(PUC) | Supply voltage VDD threshold for power-up control circuit | 0.85 | 1.45 | V | |||
fVCO | VCO frequency range of PLL | 80 | 230 | MHz | |||
fOUT | LVCMOS output frequency | VDDOUT = 3.3 V | 230 | MHz | |||
VDDOUT = 1.8 V | 230 | ||||||
LVCMOS PARAMETER | |||||||
VIK | LVCMOS input voltage | VDD = 1.7 V, II = –18 mA | –1.2 | V | |||
II | LVCMOS input current | VI = 0 V or VDD, VDD = 1.9 V | ±5 | µA | |||
IIH | LVCMOS input current for S0, S1, and S2 | VI = VDD, VDD = 1.9 V | 5 | µA | |||
IIL | LVCMOS input current for S0, S1, and S2 | VI = 0 V, VDD = 1.9 V | –4 | µA | |||
CI | Input capacitance at Xin/CLK | VIClk = 0 V or VDD | 6 | pF | |||
Input capacitance at Xout | VIXout = 0 V or VDD | 2 | |||||
Input capacitance at S0, S1, and S2 | VIS = 0 V or VDD | 3 | |||||
CDCE913-Q1, LVCMOS PARAMETER FOR VDDOUT = 3.3-V MODE | |||||||
VOH | LVCMOS high-level output voltage | VDDOUT = 3 V, IOH = –0.1 mA | 2.9 | V | |||
VDDOUT = 3 V, IOH = –8 mA | 2.4 | ||||||
VDDOUT = 3 V, IOH = –12 mA | 2.2 | ||||||
VOL | LVCMOS low-level output voltage | VDDOUT = 3 V, IOL = 0.1 mA | 0.1 | V | |||
VDDOUT = 3 V, IOL = 8 mA | 0.5 | ||||||
VDDOUT = 3 V, IOL = 12 mA | 0.8 | ||||||
tPLH, tPHL | Propagation delay | PLL bypass | 3.2 | ns | |||
tr, tf | Rise and fall time | VDDOUT = 3.3 V (20%–80%) | 0.6 | ns | |||
tjit(cc) | Cycle-to-cycle jitter for Y1 to Y3(2)(3) | 1 PLL switching, Y2-to-Y3, 10,000 cycles | 50 | 200 | ps | ||
tjit(per) | Peak-to-peak period jitter for Y1 to Y3(2)(3) | 1 PLL switching, Y2-to-Y3 | 60 | 200 | ps | ||
tsk(o) | Output skew (see Table 8-2)(4) | fOUT = 50 MHz, Y1-to-Y3 | 440 | ps | |||
odc | Output duty cycle (5) | fVCO = 100 MHz, Pdiv = 1 | 45% | 55% | |||
CDCE913-Q1, LVCMOS PARAMETER FOR VDDOUT = 2.5-V MODE | |||||||
VOH | LVCMOS high-level output voltage | VDDOUT = 2.3 V, IOH = –0.1 mA | 2.2 | V | |||
VDDOUT = 2.3 V, IOH = –6 mA | 1.7 | ||||||
VDDOUT = 2.3 V, IOH = –10 mA | 1.6 | ||||||
VOL | LVCMOS low-level output voltage | VDDOUT = 2.3 V, IOL = 0.1 mA | 0.1 | V | |||
VDDOUT = 2.3 V, IOL = 6 mA | 0.5 | ||||||
VDDOUT = 2.3 V, IOL = 10 mA | 0.7 | ||||||
tPLH, tPHL | Propagation delay | PLL bypass | 3.6 | ns | |||
tr, tf | Rise and fall time | VDDOUT = 2.5 V (20%–80%) | 0.8 | ns | |||
tjit(cc) | Cycle-to-cycle jitter for Y1 to Y3(2)(3) | 1 PLL switching, Y2-to-Y3, 10,000 cycles | 50 | 200 | ps | ||
tjit(per) | Peak-to-peak period jitter for Y1 to Y3(2)(3) | 1 PLL switching, Y2-to-Y3 | 60 | 200 | ps | ||
tsk(o) | Output skew (see Table 8-2)(4) | fOUT = 50 MHz, Y1-to-Y3 | 440 | ps | |||
odc | Output duty cycle(5) | fVCO = 100 MHz, Pdiv = 1 | 45% | 55% | |||
CDCEL913-Q1, LVCMOS PARAMETER FOR VDDOUT = 1.8-V MODE | |||||||
VOH | LVCMOS high-level output voltage | VDDOUT = 1.7 V, IOH = –0.1 mA | 1.6 | V | |||
VDDOUT = 1.7 V, IOH = –4 mA | 1.4 | ||||||
VDDOUT = 1.7 V, IOH = –8 mA | 1.1 | ||||||
VOL | LVCMOS low-level output voltage | VDDOUT = 1.7 V, IOL = 0.1 mA | 0.1 | V | |||
VDDOUT = 1.7 V, IOL = 4 mA | 0.3 | ||||||
VDDOUT = 1.7 V, IOL = 8 mA | 0.6 | ||||||
tPLH, tPHL | Propagation delay | PLL bypass | 2.6 | ns | |||
tr, tf | Rise and fall time | VDDOUT = 1.8 V (20%–80%) | 0.7 | ns | |||
tjit(cc) | Cycle-to-cycle jitter for Y1 to Y3(2)(3) | 1 PLL switching, Y2-to-Y3, 10,000 cycles | 80 | 110 | ps | ||
tjit(per) | Peak-to-peak period jitter for Y1 to Y3(2)(3) | 1 PLL switching, Y2-to-Y3 | 100 | 130 | ps | ||
tsk(o) | Output skew (see Table 8-2)(4) | fOUT = 50 MHz, Y1-to-Y3 | 50 | ps | |||
odc | Output duty cycle(5) | fVCO = 100 MHz, Pdiv = 1 | 45% | 55% | |||
I2C PARAMETER | |||||||
VIK | SCL and SDA input clamp voltage | VDD = 1.7 V, II = –18 mA | –1.2 | V | |||
IIH | SCL and SDA input current | VI = VDD, VDD = 1.9 V | ±10 | µA | |||
VIH | I2C input high voltage(6) | 0.7 × VDD | V | ||||
VIL | I2C input low voltage(6) | 0.3 × VDD | V | ||||
VOL | SDA low-level output voltage | IOL = 3 mA, VDD = 1.7 V | 0.2 × VDD | V | |||
CI | SCL-SDA input capacitance | VI = 0 V or VDD | 3 | 10 | pF | ||
EEPROM SPECIFICATION | |||||||
EEcyc | Programming cycles of EEPROM | 100 | 1000 | cycles | |||
EEret | Data retention | 10 | years |