JAJS245G August 2007 – January 2024 CDCE949 , CDCEL949
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
f(CLK) | LVCMOS clock input frequency | PLL bypass mode | 0 | 160 | MHz | |
PLL mode | 8 | 160 | ||||
tr / tf | Rise and fall time CLK signal (20% to 80%) | 3 | ns | |||
dutyCLK | Duty cycle CLK at VDD / 2 | 40% | 60% |