JAJS245G August 2007 – January 2024 CDCE949 , CDCEL949
PRODUCTION DATA
The CDCEx949 operates as a target device of the 2-wire serial SDA/SCL bus, compatible with the popular SMBus or I2C Bus specification. The device operates in the standard-mode transfer (up to 100 kbps) and fast-mode transfer (up to 400 kbps) and supports 7-bit addressing.
The S1/SDA and S2/SCL pins of the CDCEx949 are dual function pins. In the default configuration they are used as SDA/SCL serial programming interface. They can be re-programmed as general-purpose control pins, S1 and S2, by changing the corresponding EEPROM setting, Byte 02, Bit [6].