SCAS922A February 2012 – April 2016 CDCM9102
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
POWER SUPPLIES | |||
GND | Thermal pad, 14, 22 | G | Power supply ground and thermal relief |
REGCAP1 | 19 | P | Capacitor for internal regulator, connect 10-μF Y5V capacitor to GND |
REGCAP2 | 17 | P | Capacitor for internal regulator, connect 10-μF Y5V capacitor to GND |
VDD1 | 4 | P | Power Supply, OUT0 clock port |
VDD2 | 1 | P | Power Supply, OUT1 clock port |
VDD3 | 9 | P | Power supply, low-noise clock generator |
VDD4 | 16 | P | Power supply, low-noise clock generator |
VDD5 | 18 | P | Power supply, low-noise clock generator |
VDD6 | 20 | P | Power supply, crystal oscillator input |
DEVICE CONFIGURATION AND CONTROL | |||
NC | 8, 13, 15, 24–32 | — | No connection permitted |
OE | 7 | O | Output enable/shutdown control input (see Table 2) |
OS1 | 10 | O | Output format select control inputs (see Table 3) |
OS0 | 11 | O | Output format select control inputs (see Table 3) |
RESET | 12 | I | Device reset input (active-low) (see Table 4)(2) |
CRYSTAL OSCILLATOR | |||
XIN | 21 | I | Parallel resonant crystal input (25 MHz) |
DEVICE OUTPUTS | |||
OSCOUT | 23 | O | Oscillator output port (25 MHz) |
OUT0N | 5 | O | Output 0 – negative terminal (100 MHz) |
OUT0P | 6 | O | Output 0 – positive terminal (100 MHz) |
OUT1N | 2 | O | Output 1 – negative terminal (100 MHz) |
OUT1P | 3 | O | Output 1 – positive terminal (100 MHz) |