JAJSES1D August   2013  – February 2018 DAC3151 , DAC3161 , DAC3171

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     DAC31x1のシステム・ブロック図
  4. 改訂履歴
  5. Pin Configuration and Functions
    1.     Pin Functions: DAC3151
    2.     Pin Functions: DAC3161
    3.     Pin Functions: DAC3171 7-Bit Interface Mode
    4.     Pin Functions: DAC3171 14-Bit Interface Mode
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: DC Specifications
    6. 6.6 Electrical Characteristics: AC Specifications
    7. 6.7 Electrical Characteristics: Digital Specifications
    8. 6.8 Timing Requirements
    9. 6.9 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Data Input Formats
      2. 7.3.2 Serial Interface
        1. Table 1. Instruction Byte of the Serial interface
    4. 7.4 Device Functional Modes
      1. 7.4.1 Synchronization Modes
      2. 7.4.2 Alarm Monitoring
    5. 7.5 Programming
      1. 7.5.1 Power-Up Sequence
    6. 7.6 Register Map
      1. 7.6.1  Register Name: config0 – Address: 0x00, Default: 0x4FC
        1. Table 6. Register Name: config0 – Address: 0x00, Default: 0x4FC
      2. 7.6.2  Register Name: config1 – Address: 0x01, Default: 0x600E
        1. Table 7. Register Name: config1 – Address: 0x01, Default: 0x600E
      3. 7.6.3  Register Name: config2 – Address: 0x02, Default: 0x3FFF
        1. Table 8. Register Name: config2 – Address: 0x02, Default: 0x3FFF
      4. 7.6.4  Register Name: config3 – Address: 0x03, Default: 0x0000
        1. Table 9. Register Name: config3 – Address: 0x03, Default: 0x0000
      5. 7.6.5  Register Name: config4 – Address: 0x04, Default: 0x0000
        1. Table 10. Register Name: config4 – Address: 0x04, Default: 0x0000
      6. 7.6.6  Register Name: config5 – Address: 0x05, Default: 0x0000
        1. Table 11. Register Name: config5 – Address: 0x05, Default: 0x0000
      7. 7.6.7  Register Name: config6 – Address: 0x06, Default: 0x0010(DAC3171); 0x0094(DAC3161); 0x0098(DAC3151)
        1. Table 12. Register Name: config6 – Address: 0x06, Default: 0x0010(DAC3171); 0x0094(DAC3161); 0x0098(DAC3151)
      8. 7.6.8  Register Name: config7 – Address: 0x07, Default: 0xFFFF
        1. Table 13. Register Name: config7 – Address: 0x07, Default: 0xFFFF
      9. 7.6.9  Register Name: config8 – Address: 0x08, Default: 0x6000
        1. Table 14. Register Name: config8 – Address: 0x08, Default: 0x6000
      10. 7.6.10 Register Name: config9 – Address: 0x09, Default: 0x8000
        1. Table 15. Register Name: config9 – Address: 0x09, Default: 0x8000
      11. 7.6.11 Register name: config10 – Address: 0x0A, Default: 0xF080
        1. Table 16. Register Name: config10 – Address: 0x0A, Default: 0xF080
      12. 7.6.12 Register Name: config11 – Address: 0x0B, Default: 0x1111
        1. Table 17. Register Name: config11 – Address: 0x0B, Default: 0x1111
      13. 7.6.13 Register Name: config12 – Address: 0x0C, Default: 0x3A7A
        1. Table 18. Register Name: config12 – Address: 0x0C, Default: 0x3A7A
      14. 7.6.14 Register Name: config13 – Address: 0x0D, Default: 0x36B6
        1. Table 19. Register Name: config13 – Address: 0x0D, Default: 0x36B6
      15. 7.6.15 Register Name: config14 – Address: 0x0E, Default: 0x2AEA
        1. Table 20. Register name: config14 – Address: 0x0E, Default: 0x2AEA
      16. 7.6.16 Register name: config15 – Address: 0x0F, Default: 0x0545
        1. Table 21. Register Name: config15 – Address: 0x0F, Default: 0x0545
      17. 7.6.17 Register Name: config16 – Address: 0x10, Default: 0x0585
        1. Table 22. Register Name: config16 – Address: 0x10, Default: 0x0585
      18. 7.6.18 Register Name: config17 – Address: 0x11, Default: 0x0949
        1. Table 23. Register Name: config17 – Address: 0x11, Default: 0x0949
      19. 7.6.19 Register Name: config18 – Address: 0x12, Default: 0x1515
        1. Table 24. Register Name: config18 – Address: 0x12, Default: 0x1515
      20. 7.6.20 Register Name: config19 – Address: 0x13, Default: 0x3ABA
        1. Table 25. Register Name: config19 – Address: 0x13, Default: 0x3ABA
      21. 7.6.21 Register Name: config20– Address: 0x14, Default: 0x0000
        1. Table 26. Register Name: config20– Address: 0x14, Default: 0x0000
      22. 7.6.22 Register Name: config21– Address: 0x15, Default: 0xFFFF
        1. Table 27. Register Name: config21– Address: 0x15, Default: 0xFFFF
      23. 7.6.23 Register Name: config22– Address: 0x16, Default: 0x0000
        1. Table 28. Register Name: config22– Address: 0x16, Default: 0x0000
      24. 7.6.24 Register Name: config23– Address: 0x17, Default: 0x0000
        1. Table 29. Register Name: config23– Address: 0x17, Default: 0x0000
      25. 7.6.25 Register Name: config24– Address: 0x18, Default: 0x0000
        1. Table 30. Register Name: config24– Address: 0x18, Default: 0x0000
      26. 7.6.26 Register Name: config25– Address: 0x19, Default: 0x0000
        1. Table 31. Register Name: config25– Address: 0x19, Default: 0x0000
      27. 7.6.27 Register Name: config127– Address: 0x7F, Default: 0x0045
        1. Table 32. Register Name: config127– Address: 0x7F, Default: 0x0045
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 デバイス・サポート
      1. 11.1.1 仕様の定義
    2. 11.2 関連リンク
    3. 11.3 ドキュメントの更新通知を受け取る方法
    4. 11.4 コミュニティ・リソース
    5. 11.5 商標
    6. 11.6 静電気放電に関する注意事項
    7. 11.7 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Synchronization Modes

There are three modes of syncing included in the DAC31x1: NORMAL Dual Sync, SYNC ONLY, and SIF_SYNC.

  • NORMAL Dual Sync: The SYNC pin is used to align the input side of the FIFO (write pointers) with the A(0) sample. The ALIGN pin is used to reset the output side of the FIFO (read pointers) to the offset value. Multiple chip alignment can be accomplished with this kind of syncing.
  • SYNC ONLY: In this mode only the SYNC pin is used to sync both the read and write pointers of the FIFO. There is an asynchronized handoff between the DATACLK and DACCLK when using this mode therefore, it is impossible to accurately align multiple chips closer than 2 T or 3 T.
  • SIF_SYNC: When neither SYNC nor ALIGN are used, a programmable SYNC pulse can be used to sync the design. However, the same issues as ISTROBE ONLY apply. There is an asynchronized handoff between the serial clock domain and the two sides of the FIFO. As a result of of the asynchronous nature of the SIF_SYNC, it is impossible to align the sync up with any sample at the input. SIF_SYNC mode is the only synchronisation mode supported in the 7-bit interface mode.

NOTE

When ALIGNP or ALIGNN is not used, TI recommends clearing the alignrx_ena register (config1, bit 4), and tie ALIGNP to DIGVDD18 and ALIGNN to GROUND. When SYNCP or SYNCN is not used, clear the register lvdssyncrx_ena (config0, bit3), and the unused SYNCP or SYNCN pins can be left open or tied to GROUND.