JAJSSA9 November 2023 DAC61401 , DAC81401
PRODUCTION DATA
The DAC81401 is a great choice for this application because of the device exceptional linearity and noise performance.
The DAC81401 is capable of providing output voltage 0 V to 40 V or ±20 V. In high-voltage applications where the voltage requirement is beyond 0 V to 40 V or ±20 V, a high-voltage gain stage can be used to get an voltage ranging from 0 V to 80 V or ±40 V. This high-voltage gain stage requires an external high-voltage power supply.