JAJSSA9A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The DAC architecture consists of a voltage-output, segmented, R-2R ladder shown in Figure 6-1. The device incorporates a dedicated reference buffer that provides constant input impedance with code at the VREFIO pin. The output of the reference buffers drives the R-2R ladder. A production trim process provides excellent linearity and low glitch.