JAJSSA9 November 2023 DAC61401 , DAC81401
PRODUCTION DATA
To check the basic functionality and working of the DAC81401, follow the steps as described here:
Power up the device with supply values AVDD = 15 V, AVSS = –15 V, VDD = 5 V and IOVDD = 3.3 V (these are just recommendation and can be different as per device operating conditions)