JAJSSA9A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device output amplifiers and internal reference power-down status can be individually configured and monitored though the DAC-PWDWN bit. Setting DAC in power-down mode disables the output amplifier and clamps the output pin to ground through an internal 10kΩ resistor.
The DAC data registers are not cleared when the DAC goes into power-down mode. Upon return to normal operation, the DAC output voltages return to the same respective voltages prior to the device entering power-down mode. The DAC data registers can be updated while in power-down mode, which allows for changing the power-on voltage, if required.
After a power-on or reset event, the DAC output and the internal reference are in power-down mode. The entire device can be configured into power-down or active modes through the DEV-PWDWN bit.