JAJSSA9A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The gain stage amplifies the DAC output voltage by 4 ×. This gain stage uses the OPA593 (U1), which supports an output voltage from 0V to 85V or ±42.5V. At the gain stage output, obtain 0V to 80V ±40V by programming the DAC output 0V to 20V or ±10V, respectively. For a given gain-stage output, calculate the DAC output by the Equation 3:
Where:
The gain stage output vs DAC output plot is provided in Figure 8-2 and Figure 8-3 for both unipolar and bipolar modes, respectively.