JAJSFS0G July 2018 – October 2024 DLP230NP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPD | Output propagation, clock to Q, rising edge of LS_CLK input to LS_RDATA output. See Figure 5-12. | CL = 5 pF | 11.1 | ns | ||
CL = 10 pF | 11.3 | ns | ||||
CL = 85 pF | 15 | ns | ||||
Slew rate, LS_RDATA | 0.5 | V/ns | ||||
Output duty cycle distortion, LS_RDATA | 40% | 60% |