JAJSIM4A November 2020 – July 2022 DLP500YX
PRODUCTION DATA
CAUTION:
To ensure reliable, long-term operation of the DLP500YX DMD, it is critical to properly manage the layout and operation of the signals identified in Table 5-1. For specific details and guidelines, refer to Section 10.1 section before designing the board. |
PIN | TYPE(2) | SIGNAL | DATA RATE(6) |
INTERNAL TERMINATION(7) |
DESCRIPTION(1) | TRACE LENGTH (mil(8)) |
|
---|---|---|---|---|---|---|---|
NAME | NO. | ||||||
D_AN(0) | C6 | Input | LVDS | DDR | Differential | Data negative | 805 |
D_AN(1) | C3 | ||||||
D_AN(2) | E1 | ||||||
D_AN(3) | C4 | ||||||
D_AN(4) | D1 | ||||||
D_AN(5) | B8 | ||||||
D_AN(6) | F4 | ||||||
D_AN(7) | E3 | ||||||
D_AN(8) | C11 | ||||||
D_AN(9) | F3 | ||||||
D_AN(10) | K4 | ||||||
D_AN(11) | H3 | ||||||
D_AN(12) | J3 | ||||||
D_AN(13) | C13 | ||||||
D_AN(14) | A5 | ||||||
D_AN(15) | A3 | ||||||
D_AP(0) | C7 | Input | LVDS | DDR | Differential | Data positive | 805 |
D_AP(1) | C2 | ||||||
D_AP(2) | E2 | ||||||
D_AP(3) | B4 | ||||||
D_AP(4) | C1 | ||||||
D_AP(5) | B7 | ||||||
D_AP(6) | E4 | ||||||
D_AP(7) | D3 | ||||||
D_AP(8) | C12 | ||||||
D_AP(9) | F2 | ||||||
D_AP(10) | J4 | ||||||
D_AP(11) | G3 | ||||||
D_AP(12) | J2 | ||||||
D_AP(13) | C14 | ||||||
D_AP(14) | A6 | ||||||
D_AP(15) | A4 | ||||||
D_BN(0) | N4 | Input | LVDS | DDR | Differential | Data negative | 805 |
D_BN(1) | Z11 | ||||||
D_BN(2) | W4 | ||||||
D_BN(3) | W10 | ||||||
D_BN(4) | L1 | ||||||
D_BN(5) | V8 | ||||||
D_BN(6) | W6 | ||||||
D_BN(7) | M1 | ||||||
D_BN(8) | R4 | ||||||
D_BN(9) | W1 | ||||||
D_BN(10) | U4 | ||||||
D_BN(11) | V2 | ||||||
D_BN(12) | Z5 | ||||||
D_BN(13) | N3 | ||||||
D_BN(14) | Z2 | ||||||
D_BN(15) | L4 | ||||||
D_BP(0) | M4 | Input | LVDS | DDR | Differential | Data positive | 805 |
D_BP(1) | Z12 | ||||||
D_BP(2) | Z4 | ||||||
D_BP(3) | Z10 | ||||||
D_BP(4) | L2 | ||||||
D_BP(5) | V9 | ||||||
D_BP(6) | W7 | ||||||
D_BP(7) | N1 | ||||||
D_BP(8) | P4 | ||||||
D_BP(9) | V1 | ||||||
D_BP(10) | T4 | ||||||
D_BP(11) | V3 | ||||||
D_BP(12) | Z6 | ||||||
D_BP(13) | N2 | ||||||
D_BP(14) | Z3 | ||||||
D_BP(15) | L3 | ||||||
D_CN(0) | H27 | Input | LVDS | DDR | Differential | Data negative | 805 |
D_CN(1) | A20 | ||||||
D_CN(2) | H28 | ||||||
D_CN(3) | K28 | ||||||
D_CN(4) | K30 | ||||||
D_CN(5) | C23 | ||||||
D_CN(6) | G27 | ||||||
D_CN(7) | J30 | ||||||
D_CN(8) | B24 | ||||||
D_CN(9) | A21 | ||||||
D_CN(10) | A27 | ||||||
D_CN(11) | C29 | ||||||
D_CN(12) | A26 | ||||||
D_CN(13) | C25 | ||||||
D_CN(14) | A29 | ||||||
D_CN(15) | C30 | ||||||
D_CP(0) | J27 | Input | LVDS | DDR | Differential | Data positive | 805 |
D_CP(1) | A19 | ||||||
D_CP(2) | H29 | ||||||
D_CP(3) | K27 | ||||||
D_CP(4) | K29 | ||||||
D_CP(5) | C22 | ||||||
D_CP(6) | F27 | ||||||
D_CP(7) | H30 | ||||||
D_CP(8) | B25 | ||||||
D_CP(9) | B21 | ||||||
D_CP(10) | B27 | ||||||
D_CP(11) | C28 | ||||||
D_CP(12) | A25 | ||||||
D_CP(13) | C24 | ||||||
D_CP(14) | A28 | ||||||
D_CP(15) | B30 | ||||||
D_DN(0) | V25 | Input | LVDS | DDR | Differential | Data negative | 805 |
D_DN(1) | V28 | ||||||
D_DN(2) | T30 | ||||||
D_DN(3) | V27 | ||||||
D_DN(4) | U30 | ||||||
D_DN(5) | W23 | ||||||
D_DN(6) | R27 | ||||||
D_DN(7) | T28 | ||||||
D_DN(8) | V20 | ||||||
D_DN(9) | R28 | ||||||
D_DN(10) | L27 | ||||||
D_DN(11) | N28 | ||||||
D_DN(12) | M28 | ||||||
D_DN(13) | V18 | ||||||
D_DN(14) | Z26 | ||||||
D_DN(15) | Z28 | ||||||
D_DP(0) | V24 | Input | LVDS | DDR | Differential | Data positive | 805 |
D_DP(1) | V29 | ||||||
D_DP(2) | T29 | ||||||
D_DP(3) | W27 | ||||||
D_DP(4) | V30 | ||||||
D_DP(5) | W24 | ||||||
D_DP(6) | T27 | ||||||
D_DP(7) | U28 | ||||||
D_DP(8) | V19 | ||||||
D_DP(9) | R29 | ||||||
D_DP(10) | M27 | ||||||
D_DP(11) | P28 | ||||||
D_DP(12) | M29 | ||||||
D_DP(13) | V17 | ||||||
D_DP(14) | Z25 | ||||||
D_DP(15) | Z27 | ||||||
SCTRL_AN | G1 | Input | LVDS | DDR | Differential | Serial control negative(3) | 805 |
SCTRL_AP | F1 | Input | LVDS | DDR | Differential | Serial control positive(3) | 805 |
SCTRL_BN | V5 | Input | LVDS | DDR | Differential | Serial control negative(3) | 805 |
SCTRL_BP | V4 | Input | LVDS | DDR | Differential | Serial control positive(3) | 805 |
SCTRL_CN | C26 | Input | LVDS | DDR | Differential | Serial control negative(3) | 805 |
SCTRL_CP | C27 | Input | LVDS | DDR | Differential | Serial control positive(3) | 805 |
SCTRL_DN | P30 | Input | LVDS | DDR | Differential | Serial control negative(3) | 805 |
SCTRL_DP | R30 | Input | LVDS | DDR | Differential | Serial control positive(3) | 805 |
DCLK_AN | H2 | Input | LVDS | Differential | Clock negative(3) | 805 | |
DCLK_AP | H1 | Input | LVDS | Differential | Clock positive(3) | 805 | |
DCLK_BN | V6 | Input | LVDS | Differential | Clock negative(3) | 805 | |
DCLK_BP | V7 | Input | LVDS | Differential | Clock positive(3) | 805 | |
DCLK_CN | D27 | Input | LVDS | Differential | Clock negative(3) | 805 | |
DCLK_CP | E27 | Input | LVDS | Differential | Clock positive(3) | 805 | |
DCLK_DN | N29 | Input | LVDS | Differential | Clock negative(3) | 805 | |
DCLK_DP | N30 | Input | LVDS | Differential | Clock positive(3) | 805 | |
SCPCLK | A10 | Input | LVCMOS | Pull down | Serial communications port clock. Active only when SCPENZ is logic low(3) | ||
SCPDI | A12 | Input | LVCMOS | SDR | Pull down | Serial communications port data input. Synchronous to SCPCLK rising edge(3) | |
SCPENZ | C10 | Input | LVCMOS | Pull down | Serial communications port enable active low(3) | ||
SCPDO | A11 | Output | LVCMOS | SDR | Serial communications port output | ||
RESET_ADDR(0) | Z13 | Input | LVCMOS | Pull down | Reset driver address select(3) | ||
RESET_ADDR(1) | W13 | ||||||
RESET_ADDR(2) | V10 | ||||||
RESET_ADDR(3) | W14 | ||||||
RESET_MODE(0) | W9 | Input | LVCMOS | Pull down | Reset driver mode select(3) | ||
RESET_SEL(0) | V14 | Reset driver level select(3) | |||||
RESET_SEL(1) | Z8 | Reset driver level select.(3) | |||||
RESET_STROBE | Z9 | Input | LVCMOS | Pull down | Rising edge latches in RESET_ADDR, RESET_MODE, & RESET_SEL.(3) | ||
PWRDNZ | A8 | Input | LVCMOS | Pull down | Active low device reset.(3) | ||
RESET_OEZ | W15 | Input | LVCMOS | Pull up | Active low output enable for internal reset driver circuits.(3) | ||
RESET_IRQZ | V16 | Output | LVCMOS | Active low output interrupt to DLP controller | |||
EN_OFFSET | C9 | Output | LVCMOS | Active high enable for external VOFFSET regulator | |||
PG_OFFSET | A9 | Input | LVCMOS | Pull up | Active low fault from external VOFFSET regulator(3) | ||
TEMP_N | B18 |
Input |
Analog | Temperature sensor diode cathode | |||
TEMP_P | B17 |
Input |
Analog | Temperature sensor diode anode | |||
RESERVED **MUST VERIFY WITH SRC DATA SHEET | D12, D13, D14, D15, D16, D17, D18, D19, U12, U13, U14, U15 | NC | Analog | Pull Down | Do not connect on DLP system board. No connect. No electrical connections from CMOS bond pad to package pin. | ||
No Connect | U16, U17, U18, U19 | NC | No connect. No electrical connection from CMOS bond pad to package pin | ||||
RESERVED_BA | W11 | Output | LVCMOS | Do not connect on DLP system board. | |||
RESERVED_BB | B11 | ||||||
RESERVED_BC | Z20 | ||||||
RESERVED_BD | C18 | ||||||
RESERVED_PFE | A18 | Input | LVCMOS | Pull down | Do not connect on DLP system board. | ||
RESERVED_TM | C8 | ||||||
RESERVED_TP0 | Z19 | Input | Analog | Do not connect on DLP system board. | |||
RESERVED_TP1 | W20 | ||||||
RESERVED_TP2 | W19 | ||||||
VBIAS(4) | C15, C16, V11, V12 | Power | Analog | Supply voltage for positive bias level of micromirror reset signal | |||
VRESET(4) | G4, H4, J1, K1 | Power | Analog | Supply voltage for negative reset level of micromirror reset signal | |||
VOFFSET(4) | A30, B2, M30, Z1, Z30 | Power | Analog | Supply voltage for HVCMOS logic. Supply voltage for positive offset level of micromirror reset signal. Supply voltage for stepped high voltage at micromirror address electrodes | |||
VCC(4) | A24, A7, B10, B13, B16, B19, B22, B28, B5, C17, C20, D4, J29, K2, L29, M2, N27, U27, V13, V15, V22, W17, W21, W26, W29, W3, Z18, Z23, Z29, Z7 | Power | Analog | Supply voltage for LVCMOS core. Supply voltage for positive offset level of micromirror reset signal during power down. Supply voltage for normal high level at micromirror address electrodes | |||
VSS(5) | A13, A22, A23, B12, B14, B15, B20, B23, B26, B29, B3, B6, B9, C19, C21, C5, D2, G2, J28, K3, L28, L30, M3, P27, P29, U29, V21, V23, V26, W12, W16, W18, W2, W22, W25, W28, W30, W5, W8, Z21, Z22, Z24 | Ground | Device ground. Common return for all power. |