JAJSGN4F August 2012 – February 2019 DLPC410
PRODUCTION DATA.
If the DLPC410 has successfully initialized the DMD, the four DMD_TYPE(3:0) pins (AA17, AC16, AB17, and AD15)) will provide the DMD type as identified by the DLPC410. The possible DMD_TYPE values are shown in Table 15. DMD_TYPE(3:0) will return "1111" if the DMD is not attached or not recognized.
NOTE
Only the DMDs listed in Table 1 are supported by the DLPC410. The DLPC410 will not function for unsupported DMDs or when a DMD is not installed.