4 Revision History
Changes from Revision F (October 2019) to Revision G (August 2022)
- IEEE 1588 タイム・スタンプに対応する SOF(Start of Frame) 検出を更新Go
- Added following wording to the end of first paragraph in Section 8.4.3.9 "DP83867 devices manufactured after August, 2022, have an increased random seed value
that now includes 255 different seed values to expedite Auto-MDIX resolution with a link
partner."Go
- Removed Reg 0x01D5 Programmable Gain Register
(PROG_GAIN)Go
- Changed Bit 11:10 SPEED_OPT_ATTEMPT_CNT to RW description in
Go
- Changed bits 15:9, so that bit 12 can be '1'. Bit 7 description updated
Section 8.6.31
Go
- Added Register 0x008AGo
- Added Register 0x00B3Go
- Added Register 0x00C0Go
- Added Register 0x0100Go
Changes from Revision C (November 2015) to Revision D (July 2016)
- Added '(Straps Required)' to RX_DV/RX_CTRL pin in Pin Functions tableGo
- Changed '1nF' to '1µF' for VDD1P1 and VDD1P0 pin in Pin Functions tableGo
- Added Operating Junction Temperature to
Section 7.3
Go
- Changed parameter symbol from VIH to VIH in
Section 7.5
Go
- Added MDC toggling clarification to
Section 7.7
Go
- Changed target strap voltage thresholds in Table 8-3
Go
- Changed 'SPEED_SEL1' to 'ANEG_SEL1' in Table 8-4
Go
- Added '(Straps Required)' to RX_DV/RX_CTRL in Table 8-4
Go
- Changed 'SPEED_SEL0' to 'ANEG_SEL' in Table 8-4
Go
- Changed 'SPEED_SEL0' to 'ANEG_SEL0' in Table 8-4
Go
- Changed table name from 'PAP Speed Select Strap Details' to Table 8-5
Go
- Changed 'SPEED_SEL0' and 'SPEED_SEL' to 'ANEG_SEL0' and 'ANEG_SEL1' in Table 8-5
Go
- Changed table name from 'RGZ Speed Select Strap Details' to Table 8-6
Go
- Changed 'SPEED_SEL' to 'ANEG_SEL' in Table 8-6
Go
- Changed Default state of from 'Strap' to '0' for bit 13 in Table 8-9
Go
- Changed Default state of from 'Strap' to '1' for bit 6 in Table 8-9
Go
- Changed bit 9 name from 100BASE-T FULL DUPLEX to 1000BASE-T FULL DUPLEX in Table 8-18
Go
- Changed bit 9 descriptions from half duplex to full duplex in Table 8-18
Go
- Changed 'Interrupt Status and Event Control Register (ISR)' to 'MII Interrupt Control Register (MICR)' in
Section 8.6.16
Go
- Changed Register definition to move a statement from
Section 8.6.17
to
Section 8.6.16
Go
- Changed default of bit 9 from '1' to '0' in Configuration Register 2 (CFG2), Address 0x0014
Go
- Changed default of bits 5:0 from '0' to '0 0111' in Table 8-27
Go
- Added
Section 8.6.29
registerGo
- Changed Name of Bits 6:5 from 'STRAP_SPEED_SEL' to 'STRAP_ANEG_SEL' in Table 8-46
Go
- Changed Name of Bit 6 from 'RESERVED' to 'RESERVED (RGZ)' in Table 8-46
Go
- Changed Name of Bit 5 from 'STRAP_SPEED_SEL (PAP)' to 'STRAP_SPEED_SEL (RGZ)' in Table 8-46
Go
- Changed name of Bit 6:4 from 'RESERVED' to 'RESERVED (PAP)' in Table 8-47
Go
- Added description for 'STRAP_RGMII_CLK_SKEW_TX (RGZ)' in Table 8-47
Go
- Changed name of Bit 2:0 from 'RESERVED' to 'RESERVED (PAP)' in Table 8-47
Go
- Added description for 'STRAP_RGMII_CLK_SKEW_RX (RGZ)' in Table 8-47
Go
- Changed default value of bit 4:0 from '10000' to 'TRIM' in
Section 8.6.97
Go
- Changed description for IO_IMPEDANCE_CTRL bits in
Section 8.6.97
Go
- Changed
Section 10
sectionGo
- Added "The 2.5-V VDDA2P5 can come up with or after the 1.8-V VDDA1P8 but not before it" to
Section 10
Go
- Added Figure 10-3
Go
- Added Table 10-1
Go
- Added note regarding 1.8-V supply sequence if no load exists on 2.5-V supply in
Section 10
Go
Changes from Revision A (June 2015) to Revision B (August 2015)
- 「最小 490mW の消費電力」を「Section 1」一覧に追加Go
- 「Section 3」のテキストを「DP83867 の消費電力はわずか 565mWです」から「DP83867 の消費電力はわずか 490mWです」に変更Go
- Changed Pin RBIAS Description From: "A 10 kΩ +/-1% resistor" To: "A 11 kΩ ±1% resistor".Go
- Changed Power consumption, 2 supplies TYP value From 565 mW To 530 mW in the
Section 7.5
Go
- Changed Power consumption, optional 3rd supply TYP value From 545 mW To 490 mW in the
Section 7.5
Go
- Changed Register address: From: "BICSR1 register (0x0039)" To: "BICSR2 register (0x0072)", and changed From: "read from the BISCR register (0x0016h)" To: "read from the STS2 register (0x0017h)" in the
Section 8.4.5
Go
- Changed section
Section 8.6.39
and Table 8-48 From: Address 0x0039 To: Address 0x0071Go
- Changed section
Section 8.6.40
and Table 8-49 From: Address 0x003A To: Address 0x0072Go