JAJSLP6F June 2012 – April 2021 DRV8837 , DRV8838
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VM | Motor power supply voltage | 0 | 11 | V |
VCC | Logic power supply voltage | 1.8 | 7 | V |
IOUT | Motor peak current | 0 | 1.8 | A |
fPWM | Externally applied PWM frequency | 0 | 250 | kHz |
VLOGIC | Logic level input voltage | 0 | 5.5 | V |
TA | Operating ambient temperature | –40 | 85 | °C |