JAJSGV8B September 2019 – December 2019 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
This section contains the register maps and bit descriptions for all of the DRV89xx-Q1 devices. DRV8912-Q1 and DRV8910-Q1 Register Maps contains the register maps and register descriptions for DRV8912-Q1 and DRV8910-Q1 devices. DRV8908-Q1, DRV8906-Q1 and DRV8904-Q1 Register Maps contains the register maps and register descriptions for DRV8908-Q1, DRV8906-Q1, and DRV8904-Q1 devices. Table 15 summarizes the differences among the part numbers in the DRV89xx-Q1 family.
DEVICE | NUMBER OF HALF-BRIDGES | NUMBER OF PWM GENERATORS | OPEN-LOAD DETECTION SCHEMES | LINK TO REGISTER MAP |
---|---|---|---|---|
DRV8912-Q1 | 12 | 4 | Active OLD, Low-Current Active OLD, Negative-Current Active OLD | Table 17 |
DRV8910-Q1 | 10 | 4 | Table 18 | |
DRV8908-Q1 | 8 | 8 | Passive OLD, Active OLD, Low-Current Active OLD, Negative-Current Active OLD | Table 50 |
DRV8906-Q1 | 6 | 8 | Table 51 | |
DRV8904-Q1 | 4 | 8 | Table 52 |
Complex bit access types are encoded to fit into small table cells. Table 16 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |