JAJSG74C February 2012 – September 2018 DS90C187
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
TCIT | IN_CLK Transition Time
Figure 5 |
MODE[1:0] = 00 or 10 | 1 | T | 4 | ns |
MODE[1:0] = 01 | 1 | 2 | ns | |||
TCIP | IN_CLK Period
Figure 6 |
MODE[1:0] = 00 or 10 | 9.53 | T | 40 | ns |
MODE[1:0] = 01 | 5.40 | T | 20 | ns | ||
TCIH | IN_CLK High Time | See Figure 6 | 0.35T | 0.5T | 0.65T | ns |
TCIL | IN_CLK Low Time | See Figure 6 | 0.35T | 0.5T | 0.65T | ns |
TXIT | INA_x & INB_x Transition Time | See Figure 5 | 1.5 | 0.3T | ns |