JAJSAG9M November 2005 – January 2017 DS90C124 , DS90C241
PRODUCTION DATA.
DS90C241およびDS90C124チップセットは、24ビットのパラレル・バスを、完全に透過的な、クロック情報が埋め込まれたデータおよび制御LVDSシリアル・ストリームに変換します。この単一のシリアル・ストリームにより、パラレル・データとクロック・パスの間でスキューの問題が排除されるため、PCB上の配線およびケーブルで24ビットのデータ・バスを簡単に転送できます。これによって、データ・パスを狭くでき、PCBレイヤ、ケーブル幅、コネクタのサイズとピン数のすべてを削減できるため、システム・コストを低減できます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
DS90C124 DS90C241 |
TQFP (48) | 7.00mm×7.00mm |
Changes from L Revision (April 2013) to M Revision
Changes from K Revision (April 2013) to L Revision