JAJS673J November 1999 – May 2016 DS90CF366 , DS90CF386
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DS90CF366 | DS90CF386 | |||
TSSOP | TSSOP | NFBGA | |||
GND | 3, 25, 32, 38, 44 |
4, 28, 36, 44, 52 |
A4, B1, B6, D8, E3 |
G | Ground pins for LVCMOS outputs. |
LVDS GND | 7, 13, 18 | 8, 14, 21 | E5, G3, G7, H5 | G | Ground pins for LVDS inputs. |
LVDS VCC | 12 | 13 | E4, H4 | P | Power supply pin for LVDS inputs. |
NC | 6 | — | B2, C2, C7, F3, F8, G2 |
— | Pins not connected. |
PLL GND | 19, 21 | 22, 24 | F6, G8 | G | Ground pin for PLL. |
PLL VCC | 20 | 23 | F7 | P | Power supply for PLL. |
PWR DWN | 22 | 25 | E6 | I | LVCMOS level input. When asserted (low input) the receiver outputs are low. |
RxCLKIN+ | 17 | 18 | H7 | I | Positive LVDS differential clock input. |
RxCLKIN- | 16 | 17 | H6 | I | Negative LVDS differential clock input. |
RxCLKOUT | 23 | 26 | E7 | O | LVCMOS level clock output. The falling edge acts as data strobe. |
RxIN0+ | 9 | 10 | H3 | I | Positive LVDS differential data inputs. |
RxIN0- | 8 | 9 | H2 | I | Negative LVDS differential data inputs. |
RxIN1+ | 11 | 12 | G4 | I | Positive LVDS differential data inputs. |
RxIN1- | 10 | 11 | F4 | I | Negative LVDS differential data inputs. |
RxIN2+ | 15 | 16 | F5 | I | Positive LVDS differential data inputs. |
RxIN2- | 14 | 15 | G5 | I | Negative LVDS differential data inputs. |
RxIN3+ | — | 20 | H8 | I | Positive LVDS differential data inputs. |
RxIN3- | — | 19 | G6 | I | Negative LVDS differential data inputs. |
RxOUT0 | 24 | 27 | E8 | O | LVCMOS level data output. |
RxOUT1 | 26 | 29 | C8 | O | LVCMOS level data output. |
RxOUT2 | 27 | 30 | D7 | O | LVCMOS level data output. |
RxOUT3 | 29 | 32 | B8 | O | LVCMOS level data output. |
RxOUT4 | 30 | 33 | C6 | O | LVCMOS level data output. |
RxOUT5 | 31 | 34 | B7 | O | LVCMOS level data output. |
RxOUT6 | 33 | 35 | A8 | O | LVCMOS level data output. |
RxOUT7 | 34 | 37 | A7 | O | LVCMOS level data output. |
RxOUT8 | 35 | 38 | A6 | O | LVCMOS level data output. |
RxOUT9 | 37 | 39 | C5 | O | LVCMOS level data output. |
RxOUT10 | 39 | 41 | D5 | O | LVCMOS level data output. |
RxOUT11 | 40 | 42 | B4 | O | LVCMOS level data output. |
RxOUT12 | 41 | 43 | A5 | O | LVCMOS level data output. |
RxOUT13 | 43 | 45 | D4 | O | LVCMOS level data output. |
RxOUT14 | 45 | 46 | C4 | O | LVCMOS level data output. |
RxOUT15 | 46 | 47 | A3 | O | LVCMOS level data output. |
RxOUT16 | 47 | 49 | B3 | O | LVCMOS level data output. |
RxOUT17 | 1 | 50 | A1 | O | LVCMOS level data output. |
RxOUT18 | 2 | 51 | C3 | O | LVCMOS level data output. |
RxOUT19 | 4 | 53 | D3 | O | LVCMOS level data output. |
RxOUT20 | 5 | 54 | D2 | O | LVCMOS level data output. |
RxOUT21 | — | 55 | C1 | O | LVCMOS level data output. |
RxOUT22 | — | 1 | E1 | O | LVCMOS level data output. |
RxOUT23 | — | 2 | F1 | O | LVCMOS level data output. |
RxOUT24 | — | 3 | E2 | O | LVCMOS level data output. |
RxOUT25 | — | 5 | G1 | O | LVCMOS level data output. |
RxOUT26 | — | 6 | F2 | O | LVCMOS level data output. |
RxOUT27 | — | 7 | H1 | O | LVCMOS level data output. |
VCC | 28, 36, 42, 48 | 31, 40, 48, 56 | A2, B5, D1, D6 | P | Power supply pins for LVCMOS outputs. |