JAJSEP1A February 2018 – March 2018 ESD224
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO < 10 nA, across operating temperature range | -3.6 | 3.6 | V | |
VBRF | Breakdown voltage, Pin 1, 2, 4, 5 to 3 (GND) (1) | IIO = 1 mA | 5 | 7.9 | V | |
VBRR | Reverse breakdown voltage, pin 1, 2, 4, 5 to 3 (GND) (1) | IIO = -1 mA | -7.9 | -5 | V | |
VHOLD | Holding voltage, pin1, 2, 4, 5 to 3 (GND) and 3 (GND) to pin 1, 2, 4, 5 (2) | IIO = 1 mA | 6.3 | V | ||
VHOLD-NEG | Breakdown voltage, pin1, 2, 4, 5 to 3 (GND) (2) | IIO = -1 mA | -6.3 | V | ||
VCLAMP | TLP Clamping voltage (Intrinsic) | IPP = 1 A, pin 1, 2, 4, 5 to 3 or 8(GND), GND to pin 1, 2, 4, 5 | 7 | V | ||
IPP = 5 A, pin 1, 2, 4, 5 to 3 or 8(GND), GND to pin 1, 2, 4, 5 | 9 | V | ||||
IPP = 16 A, pin 1, 2, 4, 5 to 3 or 8(GND), GND to pin 1, 2, 4, 5 | 14 | V | ||||
VCLAMP-IEC-SYS | IEC 61000-4-2 30 ns Clamping voltage (system side) assuming system draws at least 3 A of current at 8 V. See measurement setup. | 8-kV Contact discharge on pin 1, 2, 4, 5 with pin3 grounded. Voltage waveform measured at pin 6, 7, 9, 10 with respect to GND | 8 | V | ||
-8-kV Contact discharge on pin 1, 2, 4, 5 with pin3 grounded. Voltage waveform measured at pin 6, 7, 9, 10 with respect to GND | -5 | V | ||||
RDYN | Dynamic resistance | Pin 1, 2, 4, 5 to GND, 100 ns TLP | 0.5 | Ω | ||
GND to Pin 1, 2, 4, 5 , 100 ns TLP | 0.5 | |||||
CLINE | Line capacitance, any IO to GND | VIO = 0 V, Vp-p = 30 mV, f = 1 MHz | 0.5 | 0.6 | pF | |
ΔCLINE | Variation of line capacitance | CLINE1 - CLINE2, VIO = 0 V, Vp-p = 30 mV, f = 1 MHz | 0.02 | 0.07 | pF | |
CCROSS | Line-to-line capacitnace between one differential pair to another differnetial pair | VIO = 0 V, Vrms = 30 mV, f = 1 MHz | 0.28 | pF | ||
S21DC | DC Insertion Loss | DC insertion loss at Ch1, Ch2, Ch3, Ch4 | 0.3 | dB | ||
Ileakage | Leakage Current | VIO=±3.6 V, Pin 1,2,4,5 to Pin 3 | 0.1 | 10 | nA |