電圧出力機能を備えたINA193~INA198ファミリの電流シャント・モニタは、INA19xの電源電圧に関わらず、-16V~+80Vの同相電圧範囲で分流器における電圧降下を検出できます。20V/V、50V/V、100V/Vの3種類の出力電圧スケールを使用でき、帯域幅が 500kHzと広いため、容易に電流制御ループに使用できます。INA193~INA195デバイスは、それぞれINA196~INA198と機能は同じですが、ピン割り当てが異なります。
INA193~INA198のデバイスは2.7V~18Vの単一電源で動作し、消費電流は最大900μAです。これらは動作温度範囲仕様が広く(-40℃~+125℃)、省スペースなSOT-23パッケージで供給されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
INA193 | SOT-23 (5) | 2.90mm×1.60mm |
INA194 | ||
INA195 | ||
INA196 | ||
INA197 | ||
INA198 |
Changes from F Revision (February 2010) to G Revision
Changes from E Revision (August 2006) to F Revision
PART NUMBER | GAIN | PINOUT(1) |
---|---|---|
INA193 | 20 V/V | Pinout #1 |
INA194 | 50 V/V | Pinout #1 |
INA195 | 100 V/V | Pinout #1 |
INA196 | 20 V/V | Pinout #2 |
INA197 | 50 V/V | Pinout #2 |
INA198 | 100 V/V | Pinout #2 |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | INA193, INA194, INA195 |
INA196, INA197, INA198 |
||
DBV | DBV | |||
GND | 2 | 2 | GND | Ground |
OUT | 1 | 1 | O | Output voltage |
V+ | 5 | 3 | Analog | Power supply, 2.7 V to 18 V |
VIN+ | 3 | 4 | I | Connect to supply side of shunt resistor |
VIN– | 4 | 5 | I | Connect to load side of shunt resistor |