JAJSCM0C April 2011 – April 2016 INA200-Q1 , INA201-Q1 , INA202-Q1
PRODUCTION DATA.
The input circuitry of the INA20x-Q1 accurately measures beyond the power-supply voltage, VS. For example, the VS power supply can be 5 V, whereas the load power-supply voltage goes up to 80 V. However, the voltages on the power-supply pins limit the output voltage range of the OUT pin.