JAJSR64A September 2023 – December 2023 ISOM8110
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SO-4 PACKAGE (DFG) | ||||||
IS | Safety limiting input current | RθJA= 288.8℃/W, VF = 1.4 V, TJ = 150℃, TA = 25℃ | 300 | mA | ||
RθJA=288.8℃/W, VCEO = 40 V, TJ = 150℃, TA = 25℃ | 10.5 | mA | ||||
RθJA= 288.8℃/W, VCEO = 24 V, TJ =150℃, TA = 25℃ | 17.5 | mA | ||||
RθJA= 288.8℃/W, VCEO = 15 V, TJ = 150℃, TA = 25℃ | 28 | mA | ||||
PS | Safety limiting total power | RθJA= 288.8℃/W, TJ = 150℃, TA = 25℃ | 420 | mW | ||
TS | Maximum safety temperature | 135 | ℃ |