SLLSFS9C September 2023 – October 2024 ISOM8110 , ISOM8111 , ISOM8112 , ISOM8113 , ISOM8115 , ISOM8116 , ISOM8117 , ISOM8118
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | GPN | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INPUT | |||||||
VF | Input forward voltage | IF = 5mA | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 1.2 | 1.4 | V | |
VF | Input forward voltage | IF = ±5mA | ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 1.2 | 1.5 | V | |
IFT | Input forward threshold current | ISOM811x | 0.5 | mA | |||
IR | Input reverse current | VR = 5V | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 10 | µA | ||
CIN | Input capacitance | At 1MHz, VF = 0V | ISOM8110, ISOM8111, ISOM8112, ISOM8113 | 19 | pF | ||
CIN | Input capacitance | At 1MHz, VF = 0V | ISOM8115, ISOM8116, ISOM8117, ISOM8118 | 6 | pF | ||
OUTPUT | |||||||
CCE | Collector-emitter capacitance | 1MHz, VF = 0V | ISOM811x | 10 | pF | ||
VCE(SAT) | Collector-emitter saturation voltage | IF = 20mA, IC = 1mA | ISOM811x | 0.3 | V | ||
IC_DARK | Collector dark current | VCE = 20V, IF = 0mA | ISOM811x | 100 | nA | ||
IEC | Reverse current | VEC = 7V, IF = 0mA | ISOM811x | 100 | μA | ||
IC_OFF | OFF_state collector current | VF = 0.7V, VCE = 48V | ISOM811x | 10 | µA |
||
CTR(1) | |||||||
CTR | Current Transfer Ratio | IF = 0.5mA, VCE = 5V | ISOM8110 | 55 | 130 | 195 | % |
ISOM8115 | 55 | 130 | 195 | % | |||
ISOM8111 | 80 | 180 | 290 | % | |||
ISOM8116 | 80 | 180 | 290 | % | |||
ISOM8112 | 135 | 300 | 480 | % | |||
ISOM8117 | 135 | 300 | 480 | % | |||
ISOM8113 | 195 | 440 | 710 | % | |||
ISOM8118 | 195 | 440 | 710 | % | |||
CTR | Current Transfer Ratio | IF = 2mA, VCE = 5V | ISOM8110 | 70 | 120 | 170 | % |
ISOM8115 | 70 | 120 | 170 | % | |||
ISOM8111 | 110 | 180 | 260 | % | |||
ISOM8116 | 110 | 180 | 260 | % | |||
ISOM8112 | 185 | 300 | 430 | % | |||
ISOM8117 | 185 | 300 | 430 | % | |||
ISOM8113 | 265 | 440 | 635 | % | |||
ISOM8118 | 265 | 440 | 635 | % | |||
CTR | Current Transfer Ratio | IF = 5mA, VCE = 5V | ISOM8110 | 100 | 120 | 155 | % |
ISOM8115 | 100 | 120 | 155 | % | |||
ISOM8111 | 150 | 180 | 230 | % | |||
ISOM8116 | 150 | 180 | 230 | % | |||
ISOM8112 | 255 | 300 | 380 | % | |||
ISOM8117 | 255 | 300 | 380 | % | |||
ISOM8113 | 375 | 440 | 560 | % | |||
ISOM8118 | 375 | 440 | 560 | % |