SLLSFS9B September 2023 – August 2024 ISOM8110 , ISOM8111 , ISOM8112 , ISOM8113 , ISOM8115 , ISOM8116 , ISOM8117 , ISOM8118
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SO-4 PACKAGE (DFG) | ||||||
IS | Safety limiting input current | RθJA= 283.9℃/W, VF = 1.4V, TJ = 150℃, TA = 25℃ | 300 | mA | ||
RθJA=283.9℃/W, VCEO = 40V, TJ = 150℃, TA = 25℃ | 10.5 | mA | ||||
RθJA= 283.9℃/W, VCEO = 24V, TJ =150℃, TA = 25℃ | 17.5 | mA | ||||
RθJA= 283.9℃/W, VCEO = 15V, TJ = 150℃, TA = 25℃ | 28 | mA | ||||
PS | Safety limiting total power | RθJA= 283.9℃/W, TJ = 150℃, TA = 25℃ | 420 | mW | ||
TS | Maximum safety temperature | 150 | ℃ |