JAJSLA3B May 2018 – October 2021 ISOW1412 , ISOW1432
PRODMIX
The ISOW14x2 family of devices has signal isolation channels, power isolation with integrated transformer and RS-485 transceiver all integrated in one package. ISOW1412 supports maximum signaling rate up to 500 kbps, while ISOW1432 is designed for 12 Mbps maximum data rate. Figure 10-1 shows functional block diagram of ISOW14x2 family of devices.