JAJSLA3B May 2018 – October 2021 ISOW1412 , ISOW1432
PRODMIX
The differential receiver of the ISOW14x2 devices has failsafe protection from invalid bus states caused by:
The differential input of the RS-485 receiver is 0 in any of these conditions for a terminated transmission line. The receiver outputs a failsafe logic-high state on R pin so that the output of the receiver is determinate. The receiver thresholds are offset in the receiver design so that the indeterminate range does not include a 0 V differential. See Receiver functional table for more details.