Safety limiting intends to minimize potential damage to the isolation barrier upon failure of input or output circuitry.
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
IS |
Safety input, output, or supply current(1) |
RθJA = 68.5°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C , See Figure 8-1 |
|
|
332 |
mA |
RθJA = 68.5°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C , See Figure 8-1 |
|
|
507 |
PS |
Safety input, output, or total power(1) |
RθJA = 68.5°C/W, TJ = 150°C, TA = 25°C , See Figure 8-2 |
|
|
1826 |
mW |
TS |
Safety temperature(1) |
|
|
|
150 |
°C |
(1) The maximum safety temperature,TS, has the same value as the maximum junction temperature,TJ, specified for the device. The IS and PS parameters represent the safety current and safety power respectively.The maximum limits of IS and PS should not beexceeded. These limits vary with the ambient temperature, TA.
The junction-to-air thermal resistance, RθJA, in the Thermal Information table is that of a device installed on a high-K test board forleaded surface-mount packages. Use these equations to calculate the value for each parameter:
TJ = TA + RθJA × P, where P is the power dissipated in the device.
TJ(max) = TS = TA +RθJA × PS, where TJ(max) is the maximum allowed junction temperature.
PS = IS × VI, where VI is the maximum input voltage.