JAJSLA3B May 2018 – October 2021 ISOW1412 , ISOW1432
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power converter disabled | ||||||
IDD | Power converter supply current | EN=GND1, D, DE, RE floating | 0.23 | 0.45 | mA | |
IIO | Logic supply current | EN=GND1, D, DE, RE floating | 0.24 | 0.55 | mA | |
Power converter supply current: Driver enabled, receiver disabled | ||||||
IDD | Power converter supply current | VDE = VIO, VRE = VIO, bus load = 120 Ω, VD= VIO, VDD = 5 V ± 10%, A and B floating | 56 | 77 | mA | |
VDE = VIO, VRE = VIO, bus load = 120 Ω, VD= VIO, VDD = 3.3 V ± 10%, A and B floating | 69 | 109 | mA | |||
IDD | Power converter supply current, ISOW1412 | VDE = VIO, VRE = VIO, bus load = 120 Ω || 50 pF, D = 500-kbps square wave 50% duty, VDD = 5 V ± 10% | 62 | 86 | mA | |
VDE = VIO, VRE = VIO, bus load = 100 Ω || 50 pF, D = 500-kbps square wave 50% duty, VDD = 5 V ± 10% | 69 | 88 | mA | |||
VDE = VIO, VRE = VIO, bus load = 54 Ω || 50 pF, D = 500-kbps square wave 50% duty, VDD = 5 V ± 10% | 90 | 122 | mA | |||
VDE = VIO, VRE = VIO, bus load = 120 Ω || 50 pF, D = 500-kbps square wave 50% duty, VDD = 3.3 V ± 10% | 76 | 131 | mA | |||
VDE = VIO, VRE = VIO, bus load = 100 Ω || 50 pF, D = 500-kbps square wave 50% duty, VDD = 3.3 V ± 10% | 84 | 131 | mA | |||
VDE = VIO, VRE = VIO, bus load = 54 Ω || 50 pF, D = 500-kbps square wave 50% duty, VDD = 3.3 V ± 10% | 111 | 158 | mA | |||
IDD | Power converter supply current, ISOW1432 | VDE = VIO, VRE = VIO, bus load = 120 Ω || 50 pF, D = 12-Mbps square wave 50% duty, VDD = 5 V ± 10% | 64 | 87 | mA | |
VDE = VIO, VRE = VIO, bus load = 100 Ω || 50 pF, D = 12-Mbps square wave 50% duty, VDD = 5 V ± 10% | 69 | 94 | mA | |||
VDE = VIO, VRE = VIO, bus load = 54 Ω || 50 pF, D = 12-Mbps square wave 50% duty, VDD = 5 V ± 10% | 90 | 117 | mA | |||
VDE= VIO, VRE = VIO, bus load = 120 Ω || 50 pF, D = 12-Mbps square wave 50% duty, VDD = 3.3 V ± 10% | 79 | 129 | mA | |||
VDE= VIO, VRE = VIO, bus load = 100 Ω || 50 pF, D = 12-Mbps square wave 50% duty, VDD = 3.3 V ± 10% | 84 | 135 | mA | |||
VDE = VIO, VRE = VIO, bus load = 54 Ω || 50 pF, D = 12-Mbps square wave 50% duty, VDD = 3.3 V ± 10% | 113 | 156 | mA | |||
Power converter supply current: Driver disabled, receiver enabled | ||||||
IDD | Power converter supply current, ISOW1412 | VDE = VGND1, VRE= VGND1, Y and Z bus loaded and unloaded, A-B = square wave 500-kbps 50% duty VD= VGND1, VDD = 5 V ± 10%, CL on R = 15 pF | 16 | 28 | mA | |
VDE = VGND1, VRE= VGND1, Y and Z bus loaded and unloaded, A-B = square wave 500-kbps 50% duty VD= VGND1, VDD = 3.3 V ± 10%, CL on R = 15 pF | 18 | 30 | ||||
IDD | Power converter supply current, ISOW1432 | VDE = VGND1, VRE= VGND1, Y and Z bus loaded and unloaded, A-B = square wave 12-Mbps 50% duty VD= VGND1, VDD = 5 V ± 10%, CL on R = 15 pF | 15 | 24 | mA | |
VDE = VGND1, VRE= VGND1, Y and Z bus loaded and unloaded, A-B = square wave 12-Mbps 50% duty VD= VGND1, VDD = 3.3 V ± 10%, CL on R = 15 pF | 17 | 27 | ||||
Power converter supply current: Driver enabled, receiver enabled | ||||||
IDD | Power converter supply current, ISOW1412 | VDE = VIO, VRE= VGND1, Y and Z bus load = 120 Ω || 50 pF, loopback(1), D = 500-kbps 50% duty, VDD = 5 V ± 10%, CL on R = 15 pF | 63 | 102 | mA | |
VDE = VIO, VRE= VGND1, Y and Z bus load = 120 Ω || 50 pF, loopback(1), D = 500-kbps 50% duty, VDD = 3.3 V ± 10%, CL on R = 15 pF | 77 | 129 | ||||
IDD | Power converter supply current, ISOW1432 | VDE = VIO, VRE= VGND1, Y and Z bus load = 120 Ω || 50 pF, loopback(1), D = 12-Mbps 50% duty, VDD = 5 V ± 10%, CL on R = 15 pF | 66 | 91 | mA | |
VDE = VIO, VRE= VGND1, Y and Z bus load = 120 Ω || 50 pF, loopback(1), D = 12-Mbps 50% duty, VDD = 3.3 V ± 10%, CL on R = 15 pF | 84 | 136 | ||||
Logic supply current: Driver disabled, receiver disabled | ||||||
IIO | Logic supply current | VDE = VGND1, VRE = VIO , VD = VIO, VIO= 3.3 V ± 10% | 3.2 | 6.0 | mA | |
Logic supply current: Driver enabled, Receiver enabled, static | ||||||
IIO | Logic supply current | VDE = VIO, VRE= VGND1, VD = VIO, loopback(1), VIO= 3.3 V ± 10% | 4 | 6.8 | mA | |
Logic supply current: Driver enabled, receiver enabled, dynamic | ||||||
IIO | Logic supply current, ISOW1412 | VDE = VIO, VRE= VGND1, D = 500-kbps 50% duty square wave, loopback(1), VIO = 3.3 V ± 10% | 4.6 | 7.2 | mA | |
IIO | Logic supply current, ISOW1432 | VDE = VIO, VRE = VGND1 , D = 12-Mbps 50% duty square wave, loopback(1), VIO = 3.3 V ± 10% | 4.6 | 7.2 | mA |