JAJSLA3B May 2018 – October 2021 ISOW1412 , ISOW1432
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Driver: 500-kbps device (ISOW1412) | ||||||
tr, tf | Differential output rise time and fall time | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 200 | 300 | 600 | ns |
tPHL, tPLH | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 400 | 610 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 2 | 40 | ns | |
tPHZ, tPLZ | Disable time | See Figure 9-5 and Figure 9-6 | 30 | 200 | ns | |
tPZH, tPZL | Enable time | See Figure 9-5 and Figure 9-6 | 115 | 600 | ns | |
Receiver: 500-kbps device (ISOW1412) | ||||||
tr, tf | Output rise time and fall time | CL = 15 pF, see Figure 9-7 | 4 | ns | ||
tPHL, tPLH | Propagation delay | CL = 15 pF, see Figure 9-7 | 49 | 135 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | CL = 15 pF, see Figure 9-7 | 2 | 20 | ns | |
tPHZ, tPLZ | Disable time | See Figure 9-8 and Figure 9-9 | 8 | 30 | ns | |
tPZH, tPZL | Enable time | See Figure 9-8 and Figure 9-9 | 7 | 30 | ns | |
Driver: 12-Mbps device (ISOW1432) | ||||||
tr, tf | Differential output rise time and fall time | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 7 | 15 | 25 | ns |
tPHL | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 40 | 125 | ns | |
tPLH | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 40 | 125 | ns | |
tPHL, tPLH | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 40 | 125 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 2 | 10 | ns | |
tPHZ | Disable time | See Figure 9-5 and Figure 9-6 | 30 | 125 | ns | |
tPLZ | Disable time | See Figure 9-5 and Figure 9-6 | 30 | 125 | ns | |
tPHZ, tPLZ | Disable time | See Figure 9-5 and Figure 9-6 | 28 | 125 | ns | |
tPZH | Enable time | See Figure 9-5 and Figure 9-6 | 34 | 150 | ns | |
tPZL | Enable time | See Figure 9-5 and Figure 9-6 | 25 | 150 | ns | |
tPZH, tPZL | Enable time | See Figure 9-5 and Figure 9-6 | 33 | 150 | ns | |
Receiver: 12-Mbps device (ISOW1432) | ||||||
tr, tf | Output rise time and fall time | CL = 15 pF, see Figure 9-7 | 6 | ns | ||
tPHL | Propagation delay | CL = 15 pF, see Figure 9-7 | 55 | 120 | ns | |
tPLH | Propagation delay | CL = 15 pF, see Figure 9-7 | 55 | 120 | ns | |
tPHL, tPLH | Propagation delay | CL = 15 pF, see Figure 9-7 | 52 | 120 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | CL = 15 pF, see Figure 9-7 | 2.5 | 10 | ns | |
tPHZ | Disable time | See Figure 9-8 and Figure 9-9 | 5 | 30 | ns | |
tPLZ | Disable time | See Figure 9-8 and Figure 9-9 | 5 | 30 | ns | |
tPHZ, tPLZ | Disable time | See Figure 9-8 and Figure 9-9 | 8 | 30 | ns | |
tPZH | Enable time | See Figure 9-8 and Figure 9-9 | 4 | 30 | ns | |
tPZL | Enable time | See Figure 9-8 and Figure 9-9 | 4 | 30 | ns | |
tPZH, tPZL | Enable time | See Figure 9-8 and Figure 9-9 | 7 | 30 | ns | |
GPIO channel | ||||||
tPHL, tPLH | Propagation delay time | See Figure 9-11 | 227 | 347 | ns | |
PWD | Pulse width distortion, |tPHL - tPLH| | 20 | 110 | ns | ||
tr | Output signal rise time | 2.2 | 4 | ns | ||
tf | Output signal fall time | 2.2 | 4 | ns |