SLVS047L November 1981 – January 2015 LM237 , LM337
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI – VO | Input-to-output differential voltage | –40 | V | ||
TJ | Operating virtual junction temperature | 150 | °C | ||
Lead temperature | 1.6 mm (1/16 in) from case for 10 s | 260 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 1500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI-VO | Input-to-output differential voltage | -2.5 | -37 | ||
IO | Output current | |VI – VO| ≤ 40 V, P ≤ 15 W | 10 | 1500 | mA |
|VI – VO| ≤ 10 V, P ≤ 15 W | 6 | 1500 | |||
TJ | Operating virtual junction temperature | LM237 | –25 | 150 | °C |
LM337 | 0 | 125 |
THERMAL METRIC(1) | LM237 | LMx37 | LM337 | UNIT | ||||
---|---|---|---|---|---|---|---|---|
KC | KCS | KTE | KTP | KTT | KVU | |||
4 PINS | 4 PINS | 4 PINS | 4 PINS | 4 PINS | 4 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 24.8 | 24.8 | 23 | 28 | 25.3 | 30.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 3 | 3 | 3 | 19 | 30.3 | N/A |
PARAMETER | TEST CONDITIONS(1) | LM237 | LM337 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
Input regulation(2) | VI – VO = –3 V to –40 V | TJ = 25°C | 0.01 | 0.02 | 0.01 | 0.04 | %/V | ||
TJ = MIN to MAX | 0.02 | 0.05 | 0.02 | 0.07 | |||||
Ripple rejection | VO = –10 V, f = 120 Hz | 60 | 60 | dB | |||||
VO = –10 V, f = 120 Hz, CADJ = 10 μF | 66 | 77 | 66 | 77 | |||||
Output regulation | IO = 10 mA to 1.5 A, TJ = 25°C |
|VO| ≤ 5 V | 25 | 50 | mV | ||||
|VO| ≥ 5 V | 0.3% | 0.5% | 0.3% | 1% | — | ||||
IO = 10 mA to 1.5 A | |VO| ≤ 5 V | 50 | 70 | mV | |||||
|VO| ≥ 5 V | 1% | 1.5% | — | ||||||
Output-voltage change with temperature | TJ = MIN to MAX | 0.6% | 0.6% | — | |||||
Output-voltage long-term drift | After 1000 h at TJ = MAX and VI – VO = –40 V | 0.3% | 1% | 0.3% | 1% | — | |||
Output noise voltage | f = 10 Hz to 10 kHz, TJ = 25°C | 0.003% | 0.003% | — | |||||
Minimum output current to maintain regulation | |VI – VO| ≤ 40 V | 2.5 | 5 | 2.5 | 10 | mA | |||
|VI – VO| ≤ 10 V | 1.2 | 3 | 1.5 | 6 | |||||
Peak output current | |VI – VO| ≤ 15 V | 1.5 | 2.2 | 1.5 | 2.2 | A | |||
|VI – VO| ≤ 40 V, TJ = 25°C | 0.24 | 0.4 | 0.15 | 0.4 | |||||
ADJUSTMENT current | 65 | 100 | 65 | 100 | μA | ||||
Change in ADJUSTMENT current | VI – VO = –2.5 V to –40 V, IO = 10 mA to MAX, TJ = 25°C | 2 | 5 | 2 | 5 | μA | |||
Reference voltage (OUTPUT to ADJUSTMENT) | VI – VO = –3 V to –40 V, IO = 10 mA to 1.5 A, P ≤ rated dissipation |
TJ = 25°C | –1.225 | –1.25 | –1.275 | –1.213 | –1.25 | –1.287 | V |
TJ = MIN to MAX | –1.2 | –1.25 | –1.3 | –1.2 | –1.25 | –1.3 | |||
Thermal regulation | Initial TJ = 25°C, 10-ms pulse | 0.002 | 0.02 | 0.003 | 0.04 | %/W |
PARAMETER | TEST CONDITIONS(1) | LM237, LM337 | UNIT | |||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
Input regulation(2) | VI – VO = –3 V to –40 V | 0.01 | 0.04 | %/V | ||
Ripple rejection | VO = –10 V, f = 120 Hz | 60 | dB | |||
VO = –10 V, f = 120 Hz, CADJ = 10 μF | 66 | 77 | ||||
Output regulation | IO = 10 mA to 1.5 A | |VO| ≤ 5 V | 50 | mV | ||
|VO| ≥ 5 V | 0.3% | 1% | — | |||
Output noise voltage | f = 10 Hz to 10 kHz | 0.003% | — | |||
Minimum output current to maintain regulation | |VI – VO| ≤ 40 V | 2.5 | 10 | mA | ||
|VI – VO| ≤ 10 V | 1.5 | 6 | ||||
Peak output current | |VI – VO| ≤ 15 V | 1.5 | 2.2 | A | ||
|VI – VO| ≤ 40 V | 0.15 | 0.4 | ||||
ADJUSTMENT current | 65 | 100 | μA | |||
Change in ADJUSTMENT current | VI – VO = –2.5 V to –40 V, IO = 10 mA to MAX | 2 | 5 | μA | ||
Reference voltage (OUTPUT to ADJUSTMENT) |
VI – VO = –3 V to –40 V, IO = 10 mA to 1.5 A, P ≤ rated dissipation | –1.213 | –1.25 | –1.287 | V |