JAJSOS4K December 2008 – June 2022 LM25088 , LM25088-Q1
PRODUCTION DATA
PARAMETER(3)(4) | TEST CONDITIONS | TJ = –40°C to +125°C | TJ = 25°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP(2) | MAX | ||||
VIN SUPPLY | |||||||||
IBIAS | VIN operating current | VFB = 1.3 V | 4.5 | 3.2 | mA | ||||
ISTANDBY | VIN standby current | VEN = 1 V | 3.0 | 2.5 | mA | ||||
ISHUTDOWN | VIN shutdown current | VEN = 0 V | 24 | 14 | µA | ||||
VCC REGULATOR | |||||||||
VVCC(Reg) | VCC regulation | VVCC = open | 7.4 | 8.2 | 7.8 | V | |||
VVCC(Reg) | VCC regulation | VVIN = 4.5 V, VVCC = open | 4.3 | 4.5 | V | ||||
VCC sourcing current limit | VVCC = 0 | 25 | 30 | mA | |||||
VVCC(UV) | VCC undervoltage lockout threshold | Positive going VVCC | 3.7 | 4.2 | 4 | V | |||
VCC undervoltage hysteresis | 200 | mV | |||||||
ENABLE THRESHOLDS | |||||||||
EN shutdown threshold | VEN rising | 320 | 480 | 400 | mV | ||||
EN shutdown hysteresis | VEN falling | 100 | mV | ||||||
EN standby threshold | VEN rising | 1.1 | 1.3 | 1.2 | V | ||||
EN standby hysteresis | VEN falling | 120 | mV | ||||||
EN pullup current source | VEN = 0 V | 5 | µA | ||||||
SOFT START | |||||||||
SS pullup current Source | VSS = 0 V | 8 | 13 | 11 | µA | ||||
FB to SS offset | VFB = 1.3 V | 150 | mV | ||||||
ERROR AMPLIFIER | |||||||||
VREF | FB reference voltage | Measured at FB pin FB = COMP | 1.187 | 1.223 | 1.205 | V | |||
FB input bias current | VFB = 1.2 V | 100 | 18 | nA | |||||
COMP sink and source current | 3 | mA | |||||||
AOL | DC gain | 60 | dB | ||||||
FBW | Unity gain bandwidth | 3 | MHz | ||||||
PWM COMPARATORS | |||||||||
THG(OFF) | Forced HG off time | 185 | 365 | 280 | ns | ||||
TON(MIN) | Minimum HG on time | VVIN = 36 V | 55 | ns | |||||
COMP to PWM comparator offset | 930 | mV | |||||||
OSCILLATOR (RT Pin) | |||||||||
LM25088-2 (non-dithering) | |||||||||
fnom1 | Nominal oscillator frequency | RRT = 31.6 kΩ | 180 | 220 | 200 | kHz | |||
fnom2 | Nominal oscillator frequency | RRT = 11.3 kΩ | 430 | 565 | 500 | kHz | |||
LM25088-1 (dithering) | |||||||||
fmin | Dithering range | Minimum dither frequency | fnom – 5% | kHz | |||||
fmax | Dithering range | Maximum dither frequency | fnom + 5% | kHz | |||||
SYNC | |||||||||
SYNC positive threshold | 2.3 | V | |||||||
SYNC pulse width | 15 | 150 | ns | ||||||
CURRENT LIMIT | |||||||||
VCS(TH) | Cycle-by-cycle sense voltage threshold | VRAMP = 0 V | 112 | 136 | 120 | mV | |||
Cycle-by-cycle current limit delay | VRAMP = 2.5 V | 280 | ns | ||||||
Buck switch VDS protection | VIN to SW | 1.5 | V | ||||||
CURRENT LIMIT RESTART (RES PIN) | |||||||||
Vresup | RES threshold upper (rising) | VCS = 0.125 | 1.1 | 1.3 | 1.2 | V | |||
Vresdown | RES threshold lower (falling) | 0.1 | 0.3 | 0.2 | V | ||||
Icharge | Charge source current | VCS ≥ 0.125 | 40 | 65 | 50 | µA | |||
Idischarge | Discharge sink current | VCS < 0.125 | 20 | 34 | 27 | µA | |||
Irampdown | Discharge sink current (post fault) | 0.8 | 1.6 | 1.2 | µA | ||||
RAMP GENERATOR | |||||||||
IRAMP1 | RAMP current 1(1) | VVIN = 36 V, VOUT = 10 V | 135 | 195 | 165 | µA | |||
IRAMP2 | RAMP current 2(1) | VVIN = 10 V, VOUT = 10 V | 18 | 30 | 25 | µA | |||
VOUT bias current | VOUT = 24 V | 125 | µA | ||||||
RAMP output low voltage(1) | VVIN = 36 V, VOUT = 10 V | 200 | mV | ||||||
HIGH SIDE (HG) GATE DRIVER | |||||||||
VOLH | HG low-state output voltage | IHG = 100 mA | 215 | 115 | mV | ||||
VOHH | HG High-state output voltage | IHG = –100 mA, VOHH = VBOOT – VHG | 240 | mV | |||||
HG rise time | Cload = 1000 pF | 12 | ns | ||||||
HG fall time | Cload = 1000 pF | 6 | ns | ||||||
IOHH | Peak HG Source Current | VHG = 0V | 1.5 | A | |||||
IOLH | Peak HG sink current | VHG = VVCC | 2 | A | |||||
BOOT UVLO | BOOT to SW | 3 | V | ||||||
Pre RDS(ON) | Pre-charge switch ON-resistance | IVCC = 1 mA | 72 | Ω | |||||
Pre-charge switch on time | 300 | ns | |||||||
THERMAL | |||||||||
TSD | Thermal shutdown temperature | Junction temperature rising | 165 | °C | |||||
Thermal shutdown hysteresis | Junction temperature falling | 25 | °C |