JAJS772E June 1999 – July 2018 LM2574 , LM2574HV
PRODUCTION DATA.
PARAMETER(1) | TEST CONDITIONS | MIN(2) | TYP | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOUT | Output voltage | VIN = 12 V, ILOAD = 100 mA | 3.234 | 3.3 | 3.366 | V | |
LM2574, 4.75 V ≤ VIN ≤ 40 V,
0.1 A ≤ ILOAD ≤ 0.5 A |
TJ = 25°C | 3.168 | 3.3 | 3.432 | |||
−40°C ≤ TJ ≤ 125°C | 3.135 | 3.465 | |||||
LM2574HV, 4.75 V ≤ VIN ≤ 60 V,
0.1 A ≤ ILOAD ≤ 0.5 A |
TJ = 25°C | 3.168 | 3.3 | 3.45 | |||
−40°C ≤ TJ ≤ 125°C | 3.135 | 3.482 | |||||
η | Efficiency | VIN = 12 V, ILOAD = 0.5 A | 72% |