JAJS772E June 1999 – July 2018 LM2574 , LM2574HV
PRODUCTION DATA.
PARAMETER(1) | TEST CONDITIONS | MIN | TYP(2) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOUT | Output voltage | VIN = 12 V, ILOAD = 100 mA | 4.9 | 5 | 5.1 | V | |
LM2574, 7 V ≤ VIN ≤ 40 V,
0.1 A ≤ ILOAD ≤ 0.5 A |
TJ = 25°C | 4.8 | 5 | 5.2 | |||
−40°C ≤ TJ ≤ 125°C | 4.75 | 5.25 | |||||
LM2574HV, 7 V ≤ VIN ≤ 60 V,
0.1 A ≤ ILOAD ≤ 0.5 A |
TJ = 25°C | 4.8 | 5 | 5.225 | |||
−40°C ≤ TJ ≤ 125°C | 4.75 | 5.275 | |||||
η | Efficiency | VIN = 12 V, ILOAD = 0.5 A | 77% |