JAJS772E June 1999 – July 2018 LM2574 , LM2574HV
PRODUCTION DATA.
PARAMETER(1) | CONDITIONS | MIN | TYP(2) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOUT | Output voltage | VIN = 25 V, ILOAD = 100 mA | 11.76 | 12 | 12.24 | V | |
LM2574, 15 V ≤ VIN ≤ 40 V,
0.1 A ≤ ILOAD ≤ 0.5 A |
TJ = 25°C | 11.52 | 12 | 12.48 | |||
−40°C ≤ TJ ≤ 125°C | 11.4 | 12.6 | |||||
LM2574HV, 15 V ≤ VIN ≤ 60 V,
0.1 A ≤ ILOAD ≤ 0.5 A |
TJ = 25°C | 11.52 | 12 | 12.54 | |||
−40°C ≤ TJ ≤ 125°C | 11.4 | 12.66 | |||||
η | Efficiency | VIN = 15 V, ILOAD = 0.5 A | 88% |