JAJS772E June 1999 – July 2018 LM2574 , LM2574HV
PRODUCTION DATA.
The design requirements for the fixed output voltage application is provided in Table 2.
PARAMETER | EXAMPLE VALUE |
---|---|
Regulated output voltage (3.3 V, 5 V, 12 V, or 15 V), VOUT | 5 V |
Maximum input voltage, VIN(Max) | 15 V |
Maximum load current, ILOAD(Max) | 0.4 A |