JAJS772E June 1999 – July 2018 LM2574 , LM2574HV
PRODUCTION DATA.
The design requirements for the fixed output voltage application is provided in Table 4.
PARAMETER | EXAMPLE VALUE |
---|---|
Regulated output voltage, VOUT | 24 V |
Maximum input voltage, VIN(Max) | 40 V |
Maximum load current, ILOAD(Max) | 0.4 A |
Switching frequency, F | 52 kHz |