JAJSB23D September 2010 – October 2016 LM3492 , LM3492-Q1
PRODUCTION DATA.
高速なスルー・レートの電流レギュレータにより、高い周波数で狭い幅のパルスによる調光信号が可能になり、3kHzを超える調光周波数において、1000:1という非常に高いコントラスト比を実現しています。LED電流は、単一の抵抗によって50mA~200mAの範囲にプログラム可能です。
効率を最大化するため、動的ヘッドルーム制御(DHC)により出力電圧が最小値に自動調整されます。またDHCによって、サイズが異なるバックライト・パネルで必要なLED数の異なるストリングに単一のBOMを使用できるようになります。これにより、総合的な開発期間とコストを削減できます。LM3492/-Q1は多用途のCOMMピンを備えており、双方向のI/Oピンとして外部のMCUとの間のインターフェイスとして機能し、パワー・グッド、過熱、IOUTの過電圧および低電圧の通知、スイッチング周波数の調整、チャネル1のディセーブルに使用されます。LM3492/-Q1の他のスーパーバイザ機能には、高精度のイネーブル、VCC低電圧誤動作防止、電流レギュレータ過電力保護、サーマル・シャットダウン保護があります。LM3492/-Q1は、放熱特性の優れた20ピンHTSSOPパッケージで供給されます。