JAJSB74G October 1999 – October 2018 LM193-N , LM2903-N , LM293-N , LM393-N
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | LM193-N | LM293-N, LM393-N | LM2903-N | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
Input Offset Voltage | See (5) | 1.0 | 5.0 | 1.0 | 5.0 | 2.0 | 7.0 | mV | ||||
Input Bias Current | IIN(+) or IIN(−) with Output In
Linear Range, VCM = 0 V (2) |
25 | 100 | 25 | 250 | 25 | 250 | nA | ||||
Input Offset Current | IIN(+)−IIN(−) VCM = 0 V | 3.0 | 25 | 5.0 | 50 | 5.0 | 50 | nA | ||||
Input Common Mode Voltage Range | V+ = 30 V (3) | 0 | V+−1.5 | 0 | V+−1.5 | 0 | V+−1.5 | V | ||||
Supply Current | RL=∞ | V+=5 V | 0.4 | 1 | 0.4 | 1 | 0.4 | 1.0 | mA | |||
V+=36 V | 1 | 2.5 | 1 | 2.5 | 1 | 2.5 | mA | |||||
Voltage Gain | RL≥15 kΩ, V+=15 V
VO = 1 V to 11 V |
50 | 200 | 50 | 200 | 25 | 100 | V/mV | ||||
Large Signal Response Time | VIN=TTL Logic Swing, VREF=1.4 V
VRL=5 V, RL=5.1 kΩ |
300 | 300 | 300 | ns | |||||||
Response Time | VRL=5 V, RL=5.1 kΩ (4) | 1.3 | 1.3 | 1.5 | μs | |||||||
Output Sink Current | VIN(−)=1 V, VIN(+)=0, VO≤1.5 V | 6.0 | 16 | 6.0 | 16 | 6.0 | 16 | mA | ||||
Saturation Voltage | VIN(−)=1 V, VIN(+)=0, ISINK≤4 mA | 250 | 400 | 250 | 400 | 250 | 400 | mV | ||||
Output Leakage Current | VIN(−)=0, VIN(+)=1V, VO=5 V | 0.1 | 0.1 | 0.1 | nA |